BUL59
HIGH VOLTAGE FAST-SWITCHING NPN POWER TRANSISTOR
s s s
s s
NPN TRANSISTOR HIGH VOLTAGE CAPABILITY MINIMUM LOT-TO-LOT SPREAD FOR RELIABLE OPERATION VERY HIGH SWITCHING SPEED HIGH RUGGEDNESS
APPLICATIONS ELECTRONIC TRANSFORMERS FOR HALOGEN LAMPS s SWITCH MODE POWER SUPPLIES
s
3 1 2
DESCRIPTION The BUL59 is manufactured using high voltage Multi Epitaxial Mesa technology to enhance switching speeds while maintaining wide RBSOA. The BUL series is designed for use in lighting applications and low cost switch-mode power supplies.
TO-220
INTERNAL SCHEMATIC DIAGRAM
ABSOLUTE MAXIMUM RATINGS
S ym b o l V CE S V CE O VEBO IC ICM IB IBM Ptot Tstg Tj P a r am e t e r C o l l e c t or - E m i tt e r Voltage (V B E = 0) C o l l e c t or - E m i tt e r Voltage (I B = 0) E m i t t e r- B a s e Voltage (I C = 0) C o l l e c t or Current C o l l e c t or Peak Current (t p <5 ms) B a s e Current B a s e Peak Current (t p <5 ms) T o t a l Dissipation at Tc = 25 C S t o ra g e Temperature M a x . Operating Junction Temperature
o
Va l u e 850 400 9 8 16 4 8 90 - 6 5 to 150 150
U ni t V V V A A A A W
o o
C C
June 2001
1/6
BUL59
THERMAL DATA
R t h j - c a se R t hj- amb T h e r m al Resistance Junction-Case T h e r m al Resistance Junction-Ambient Max Max 1. 3 9 62 . 5
o o
C/W C/W
ELECTRICAL CHARACTERISTICS (Tcase = 25 oC unless otherwise specified)
Sy m b o l I CE S IEBO VC E O ( s u s ) P a r a m et e r C o l l e c t or Cut-off C u r re n t (V B E = 0) E m i t t e r Cut-off Current ( I C = 0) C o l l e c t or - E m i t te r S u s t ai n i n g Voltage ( I B = 0) C o l l e c t or - E m i t te r S a t u ra t i o n Voltage B a s e -E m i t t e r S a t u ra t i o n Voltage M a x i m u m Collector E m i t t e r Voltage W i t h o u t Snubber D C Current Gain T e s t Conditions V C E = rated V C E S V C E = rated V C E S VEB = 9 V I C = 10 mA L = 25 mH 400 T j = 125 o C Min. Typ. M a x. 200 500 100 Unit A A A V
V C E(s at ) V B E (s at ) VC EW
IC = 2 A IC = 5 A IC = 2 A IC = 5 A I C = 15 A V B B = -2.5 V t p = 10 s IC = 2 A IC = 5 A IC = 8 A IC = 2 A V B E ( o f f ) = -5 V V C C = 250 V
I B = 0.4 A IB = 1 A I B = 0.4 A IB = 1 A RBB = 0 L = 50H VC E = 5 V VC E = 5 V V C E = 10 V I B o n = 0.4 A RBB = 0 L = 200 H 450
0.18
0.5 1.5 1.2 1.6
V V V V V
h FE
8 6 4
40 30
ts tf
I N D U C T I V E LOAD S t o ra g e Time F a l l Time
0.8 0 . 15
s s
Pulsed: Pulse duration = 300 s, duty cycle 1.5 %
Safe Operating Areas
Derating Curve
2/6
BUL59
DC Current Gain DC Current Gain
Collector Emitter Saturation Voltage
Base Emitter Saturation Voltage
Inductive Fall Time
Inductive Storage Time
3/6
BUL59
Reverse Biased SOA RBSOA and Inductive Load Switching Test Circuit
(1) Fast electronic switch (2) Non-inductive Resistor (3) Fast recovery rectifier
4/6
BUL59
TO-220 MECHANICAL DATA
DIM. A C D E F F1 F2 G G1 H2 L2 L4 L5 L6 L7 L9 M DIA. 3.75 13.00 2.65 15.25 6.20 3.50 2.60 3.85 0.147 mm MIN. 4.40 1.23 2.40 0.49 0.61 1.14 1.14 4.95 2.40 10.00 16.40 14.00 2.95 15.75 6.60 3.93 0.511 0.104 0.600 0.244 0.137 0.102 0.151 TYP. MAX. 4.60 1.32 2.72 0.70 0.88 1.70 1.70 5.15 2.70 10.40 MIN. 0.173 0.048 0.094 0.019 0.024 0.044 0.044 0.194 0.094 0.394 0.645 0.551 0.116 0.620 0.260 0.154 inch TYP. MAX. 0.181 0.052 0.107 0.027 0.034 0.067 0.067 0.202 0.106 0.409
P011CI
5/6
BUL59
Information furnished is believed to be accurate and reliable. However, STMicroelectronics assumes no responsibility for the consequences of use of such information nor for any infringement of patents or other rights of third parties which may result from its use. No license is granted by implication or otherwise under any patent or patent rights of STMicroelectronics. Specification mentioned in this publication are subject to change without notice. This publication supersedes and replaces all information previously supplied. STMicroelectronics products are not authorized for use as critical components in life support devices or systems without express written approval of STMicroelectronics. The ST logo is a trademark of STMicroelectronics 2001 STMicroelectronics Printed in Italy All Rights Reserved STMicroelectronics GROUP OF COMPANIES Australia - Brazil - China - Finland - France - Germany - Hong Kong - India - Italy - Japan - Malaysia - Malta - Morocco Singapore - Spain - Sweden - Switzerland - United Kingdom - U.S.A. http://www.st.com
6/6
|