STV160NF02L
N-CHANNEL 20V - 0.0016 - 160A PowerSO-10 STripFETTM II POWER MOSFET
TYPE STV160NF02L
s s s s s s s
VDSS 20 V
RDS(on) < 0.0025
ID 160 A
TYPICAL RDS(on) = 0.0016 LOW THRESHOLD DRIVE ULTRA LOW ON-RESISTANCE ULTRA FAST SWITCHING 100% AVALANCHE TESTED VER Y LOW GATE CHARGE LOW PROFILE, VERY LOW PARASITIC INDUCTANCE Pow erSO-10 PACKAGE
10
1
P o w e rS O - 1 0 INTERNAL SCHEMATIC DIAGRAM
DESCRIPTION The STV160NF02L represents the second generation of Application Specific STMicroelectronics well established STripFETTM process based on a very unique strip layout design. The resulting MOSFET shows unrivalled high packing density with ultra low on-resistance and superior switching charactestics. Process simplification also translates into improved manufacturing reproducibility. This device is particularly suitable for high current, low voltage switching application where efficiency is crucial APPLICATIONS s B UCK CO NV ERT E RS IN HIGH PER FORMANCE TELECOM AND VRMs DCDC CONVERTERS ABSOLUTE MAXIMUM RA TINGS
Symbol VDS VDGR V GS ID(**) ID IDM ( ) PTOT EAS (1) Tstg Tj Parameter Drain-source Voltage (VGS = 0) Drain-gate Voltage (RGS = 20 k) Gate- source Voltage Drain Current (continuos) at TC = 25C Drain Current (continuos) at TC = 100C Drain Current (pulsed) Total Dissipation at TC = 25C Derating Factor Single Pulse Avalanche Energy Storage Temperature Max. Operating Junction Temperature
CON NECTION DIAGRAM (TOP VIEW )
Value 20 20 15 160 113 640 210 1.4 1.5 65 to 175 175
(1) Starting Tj=25C , ID = 80A, VDD = 20V (**)Limited only maximum junction temperature allowed by PowerSO-10
Unit V V V A A A W W/C J C C
(q ) Pulse width limited by safe operating area
February 2004
1/8
STV160NF02L
THERMAL DATA
Rthj-case Rthj-amb Tl Thermal Resistance Junction-case Max Thermal Resistance Junction-ambient Max Maximum Lead Temperature For Soldering Purpose 0.71 50 300 C/W C/W C
ELECTRICAL CHARACTERISTICS (TCASE = 25 C UNLESS OTHERWISE SPECIFIED) OFF
Symbol V(BR)DSS IDSS IGSS Parameter Drain-source Breakdown Voltage Zero Gate Voltage Drain Current (VGS = 0) Gate-body Leakage Current (VDS = 0) Test Conditions ID = 250 A, VGS = 0 VDS = Max Rating VDS = Max Rating, TC = 125 C VGS = 15 V Min. 20 1 10 100 Typ. Max. Unit V A A nA
ON ( 1 )
Symbol VGS(th) RDS(on) Parameter Gate Threshold Voltage Static Drain-source On Resistance Test Conditions VDS = VGS, ID = 250A VGS = 10 V, ID = 80 A VGS = 10 V, ID = 45 A VGS = 10 V, ID = 20 A VGS = 8 V, ID = 80 A VGS = 5 V, ID = 40 A VGS = 10 V, ID=80 A;Tj = 175 C VGS = 8 V, ID=80 A; Tj = 175 C VGS = 5 V, ID=40 A; Tj = 175 C VDS > ID(on) x RDS(on)max, VGS = 10V Min. 1 1.6 1.56 1.35 1.7 3.5 2.5 2.5 2.5 3.5 6 5.7 7 11.4 Typ. Max. Unit V m m m m m m m m A
ID(on)
On State Drain Current
160
DYN AMIC
Symbol gfs (1) Rg Ciss Coss Crss Ciss Coss Crss LS Parameter Forward Transconductance Gate resistance Input Capacitance Output Capacitance Reverse Transfer Capacitance Input Capacitance Output Capacitance Reverse Transfer Capacitance Internal Source Inductance Test Conditions VDS > ID(on) x RDS(on)max, ID = 80A VDS = 0 V, f = 1 MHz, VGS = 0 VDS = 15 V, f = 1 MHz, VGS = 0 Min. Typ. 210 0.5 4800 3000 680 7000 12300 4200 4 Max. Unit S pF pF pF pF pF pF nH
VDS = 0 V, f = 1 MHz, VGS = 0
From the Lead End (6mm from Package Body) to the Die Center
LD
Internal Drain Inductance
Not Available on Surface Mounting Package
2/8
STV160NF02L
ELECTRICAL CHARACTERISTICS (CONTINUED) SW ITCHIN G ON
Symbol td(on) tr Qg Qgs Qgd Parameter Turn-on Delay Time Rise Time Total Gate Charge Gate-Source Charge Gate-Drain Charge Test Conditions VDD = 10 V, ID = 80 A RG = 4.7 VGS = 10V (see test circuit, Figure 3) VDD = 16 V, ID = 160 A, VGS = 10 V Min. Typ. 28 800 115 15 45 160 Max. Unit ns ns nC nC nC
SW ITCHIN G OFF
Symbol td(off) tf td(off) tr(Voff) tf tc Parameter Turn-off-Delay Time Fall Time Turn-off Delay Time Off-voltage Rise Time Fall Time Cross-over Time Test Conditions VDD = 10 V, ID = 80 A, RG = 4.7, VGS = 10 V (see test circuit, Figure 5) Vclamp = 16 V, ID = 40 A RG = 4.7, VGS = 10V Min. Typ. 80 240 80 40 140 200 Max. Unit ns ns ns ns ns ns
SOURCE DR AIN DIODE
Symbol ISD ISDM (1) VSD (2) trr Q rr IRRM Parameter Source-drain Current Source-drain Current (pulsed) Forward On Voltage Reverse Recovery Time Reverse Recovery Charge Reverse Recovery Current ISD = 160 A, VGS = 0 ISD = 80 A, di/dt = 100A/s, VDD = 15V, Tj = 25C (see test circuit, Figure 5) 90 225 5 Test Conditions Min. Typ. Max. 160 640 1.5 Unit A A V ns nC A
Note: 1. Pulsed: Pulse duration = 300 s, duty cycle 1.5 %. 2. Pulse width limited by safe operating area.
Safe Operating Area
Thermal Impedance
3/8
STV160NF02L
Output Characteristics Tranfer Characteristics
Tranconductance
Static Drain-Source On Resistance
Gate Charge vs Gate-source Voltage
Capacitance Variations
4/8
STV160NF02L
Normalized Gate Thereshold Voltage vs Temp. Normalized On Resistance vs Temperature
Source-drain Diode Forward Characteristics
Basic Schematic For Motherboard VRM Whith Synchronous Rectification
Basic Schematic Mosfets Switch Used In Secondary Side Of a Froward Convert
5/8
STV160NF02L
Fig. 1: Unclamped Inductive Load Test Circuit Fig. 2: Unclamped Inductive Waveform
Fig. 3: Switching Times Test Circuit For Resistive Load
Fig. 4: Gate Charge test Circuit
Fig. 5: Test Circuit For Inductive Load Switching And Diode Recovery Times
6/8
STV160NF02L
PowerSO-10 MECHANICAL DATA
DIM. MIN. A A1 B C D D1 e E E1 E2 E3 E4 F h H L q 0o 13.80 1.20 1.70 8o 9.30 7.20 7.20 6.10 5.90 1.25 0.50 14.40 1.80 0.543 0.047 0.067 3.35 0.00 0.40 0.35 9.40 7.40 1.27 9.50 7.40 7.60 6.35 6.10 1.35 0.366 0.283 0.283 0.240 0.232 0.049 0.002 0.567 0.071 mm TYP. MAX. 3.65 0.10 0.60 0.55 9.60 7.60 MIN. 0.132 0.000 0.016 0.013 0.370 0.291 0.050 0.374 0.291 0.300 0.250 0.240 0.053 i nch TYP. MAX. 0.144 0.004 0.024 0.022 0.378 0.300
B
0.10 A B
10
6
=
H
E
=
E2
E3
E1
=
=
1
5
=
SEATING PLANE DETAIL "A" Q
e
0.25
M
B
A
C D
h
= A F A1
= D1 = = SEATING PLANE
=
= =
= = =
E4
=
A1 L DETAIL "A"
0068039-C
7/8
STV160NF02L
Information furnished is believed to be accurate and reliable. However, STMicroelectronics assumes no responsibility for the consequences of use of such information nor for any infringement of patents or other rights of third parties which may result from its use. No license is granted by implication or otherwise under any patent or patent rights of STMicroelectronics. Specifications mentioned in this publication are subject to change without notice. This publication supersedes and replaces all information previously supplied. STMicroelectronics products are not authorized for use as critical components in life support devices or systems without express written approval of STMicroelectronics. The ST logo is a registered trademark of STMicroelectronics All other names are the property of their respective owners 2004 STMicroelectronics - All Rights Reserved STMicroelectronics GROUP OF COMPANIES Australia - Belgium - Brazil - Canada - China - Czech Republic - Finland - France - Germany - Hong Kong - India - Israel - Italy - Japan Malaysia - Malta - Morocco - Singapore - Spain - Sweden - Switzerland - United Kingdom - United States. http://www.st.com
8/8
|