STS8DNF3LL
Dual N-channel 30V - 0.017 - 8A SO-8 Low gate charge STripFETTM II Power MOSFET
General features
Type STS8DNF3LL
VDSS 30V
RDS(on) <0.020
ID 8A
Optimal RDS(on) x Qg trade-off @ 4.5V Conduction losses reduced Switching losses reduced
S0-8
Description
This application specific Power MOSFET is the second generation of STMicroelectronics unique "Single Feature SizeTM" strip-based process. The resulting transistor shows the best trade-off between on-resistance and gate charge. When used as high and low side in buck regulators, it gives the best performance in terms of both conduction and switching losses. This is extremely important for motherboards where fast switching and high efficiency are of paramount importance.
Internal schematic diagram
Applications
Switching application
Order codes
Part number STS8DNF3LL Marking S8DNF3LL Package SO-8 Packaging Tape & reel
January 2007
Rev 10
1/12
www.st.com 12
Contents
STS8DNF3LL
Contents
1 2 Electrical ratings . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 3 Electrical characteristics . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 4
2.1 Electrical characteristics (curves) . . .. . .. . .. . .. . .... 6
3 4 5
Test circuit
. . .. . .. . .. . .. . .. . .. . .. . .. . .... 8
Package mechanical data . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 9 Revision history . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 11
2/12
STS8DNF3LL
Electrical ratings
1
Electrical ratings
Table 1.
Sy mbol VDS VGS ID ID IDM (1) PTOT
Absolute maximum ratings
Parameter Drain-source voltage (vgs = 0) Gate- source voltage Drain current (continuos) at TC = 25C single operating Drain current (continuos) at TC = 100C single operating Drain current (pulsed) Total dissipation at TC = 25C dual operating Total dissipation at TC = 25C single operating Value 30 16 8 5 32 2 1.6 Unit V V A A A W W
1. Pulse width limited by safe operating area
Table 2.
Rthj-a TJ Tstg
Thermal data
(1)Ther mal
resistance junction-ambient single operating Thermal resistance junction-ambient dual operating
78 62.5 150 -55 to 150
C/W C/W C C
Thermal operating junction-ambient Storage temperature
1. Mounted on FR-4 board with 0.5 in2 pad of Cu.
3/12
Electrical characteristics
ST S 8 D N F 3 L L
2
Electrical characteristics
(TCASE=25C unless otherwise specified) Table 3.
Symbol V(BR)DSS
On/off states
Parameter Drain-source Breakdown voltage Zero gate voltage Drain current (VGS = 0) Gate-body leakage current (VDS = 0) Gate threshold voltage Static drain-source on resistance Test conditions ID = 250 A, VGS = 0 VDS = Max rating VDS=Max rating, TC=125C VGS = 16V VDS = VGS, ID = 250A VGS = 10V, ID = 4A VGS = 4.5V, ID = 4A 1 0.017 0.020 0.020 0.024 Min. 30 1 10 100 Typ. Max. Unit V A A nA V
IDSS
IGSS VGS(th) RDS(on)
Table 4.
Symbol gfs (1) Ciss Coss Crss Qg Qgs Qgd
Dynamic
Parameter Forward transconductance Input capacitance Output capacitance Reverse transfer capacitance Total gate charge Gate-source charge Gate-drain charge VDS = 25V, f = 1 MHz, VGS = 0 Test conditions VDS = 15V, ID= 4 A Min. Typ. 12.5 800 250 60 VDD = 15V, ID = 8A, VGS = 5V (see Figure 14) 12.5 3.2 4.5 17 Max. Unit S pF pF pF nC nC nC
1. Pulsed: Pulse duration = 300 s, duty cycle 1.5.
Table 5.
Symbol td(on) tr td(off) tf
Switching times
Parameter Turn-on delay time Rise time Test conditions VDD=15 V, ID=4A, RG=4.7, VGS= 4.5V (see Figure 13) VDD=15 V, ID=4A, RG=4.7, VGS= 4.5V (see Figure 13) Min. Typ. 18 32 21 11 Max. Unit ns ns ns ns
Turn-off Delay Time Fall Time
4/12
STS8DNF3LL Table 6.
Symbol ISD ISDM VSD
(1) (2)
Electrical characteristics Source drain diode
Parameter Source-drain current Source-drain current (pulsed) Forward on voltage Reverse recovery time Reverse recovery charge Reverse recovery current ISD = 8A, VGS = 0 ISD = 8A, VDD = 15V di/dt = 100A/s, Tj = 150C (see Figure 15) 23 17 1.5 Test conditions Min. Typ. Max 8 32 1.2 Unit A A V ns nC A
t rr Qrr IRRM
1. Pulse width limited by safe operating area. 2. Pulsed: Pulse duration = 300 s, duty cycle 1.5%
5/12
Electrical characteristics
ST S 8 D N F 3 L L
2.1
Figure 1.
Electrical characteristics (curves)
Safe operating area Figure 2. Thermal impedance
Figure 3.
Output characteristics
Figure 4.
Transfer characteristics
Figure 5.
Transconductance
Figure 6.
Static drain-source on resistance
6/12
STS8DNF3LL Figure 7. Gate charge vs. gate-source voltage Figure 8.
Electrical characteristics Capacitance variations
Figure 9.
Normalized gate threshold voltage vs. temperature
Figure 10. Normalized on resistance vs. temperature
Figure 11. Source-drain diode forward characteristics
Figure 12. Normalized breakdown voltage vs. temperature
7/12
Test circuit
STS8DNF3LL
3
Test circuit
Figure 14. Gate charge test circuit
Figure 13. Switching times test circuit for resistive load
Figure 15. Test circuit for inductive load Figure 16. Unclamped Inductive load test switching and diode recovery times circuit
Figure 17. Unclamped inductive waveform
Figure 18. Switching time waveform
8/12
STS8DNF3LL
Package mechanical data
4
Package mechanical data
In order to meet environmental requirements, ST offers these devices in ECOPACK packages. These packages have a Lead-free second level interconnect. The category of second level interconnect is marked on the package and on the inner box label, in compliance with JEDEC Standard JESD97. The maximum ratings related to soldering conditions are also marked on the inner box label. ECOPACK is an ST trademark. ECOPACK specifications are available at : www.st.com
9/12
Package mechanical data
STS8DNF3LL
SO-8 MECHANICAL DATA
DIM. A a1 a2 a3 b b1 C c1 D E e e3 F L M S 3.8 0.4 4.8 5.8 1.27 3.81 4.0 1.27 0.6 8 (max.) 0.14 0.015 5.0 6.2 0.65 0.35 0.19 0.25 0.1 mm. MIN. TYP M AX. 1.75 0.25 1.65 0.85 0.48 0.25 0.5 45 (typ.) 0.188 0.228 0.050 0.150 0.157 0.050 0.023 0.196 0.244 0.025 0.013 0.007 0.010 0.003 MIN. inch TYP. M AX . 0.068 0.009 0.064 0.033 0.018 0.010 0.019
10/12
STS8DNF3LL
Revision history
5
Revision history
Table 7.
Date 11-Sep-2006 15-Nov-2006 30-Jan-2007
Revision history
Revision 8 9 10 Complete document The document has been reformatted Typo mistake on Table 1. Changes
11/12
STS8DNF3LL
Please Read Carefully:
Information in this document is provided solely in connection with ST products. STMicroelectronics NV and its subsidiaries ("ST") reserve the right to make changes, corrections, modifications or improvements, to this document, and the products and services described herein at any time, without notice. All ST products are sold pursuant to ST's terms and conditions of sale. Purchasers are solely responsible for the choice, selection and use of the ST products and services described herein, and ST assumes no liability whatsoever relating to the choice, selection or use of the ST products and services described herein. No license, express or implied, by estoppel or otherwise, to any intellectual property rights is granted under this document. If any part of this document refers to any third party products or services it shall not be deemed a license grant by ST for the use of such third party products or services, or any intellectual property contained therein or considered as a warranty covering the use in any manner whatsoever of such third party products or services or any intellectual property contained therein.
UNLESS OTHERWISE SET FORTH IN ST'S TERMS AND CONDITIONS OF SALE ST DISCLAIMS ANY EXPRESS OR IMPLIED WARRANTY WITH RESPECT TO THE USE AND/OR SALE OF ST PRODUCTS INCLUDING WITHOUT LIMITATION IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE (AND THEIR EQUIVALENTS UNDER THE LAWS OF ANY JURISDICTION), OR INFRINGEMENT OF ANY PATENT, COPYRIGHT OR OTHER INTELLECTUAL PROPERTY RIGHT. UNLESS EXPRESSLY APPROVED IN WRITING BY AN AUTHORIZED ST REPRESENTATIVE, ST PRODUCTS ARE NOT RECOMMENDED, AUTHORIZED OR WARRANTED FOR USE IN MILITARY, AIR CRAFT, SPACE, LIFE SAVING, OR LIFE SUSTAINING APPLICATIONS, NOR IN PRODUCTS OR SYSTEMS WHERE FAILURE OR MALFUNCTION MAY RESULT IN PERSONAL INJURY, DEATH, OR SEVERE PROPERTY OR ENVIRONMENTAL DAMAGE. ST PRODUCTS WHICH ARE NOT SPECIFIED AS "AUTOMOTIVE GRADE" MAY ONLY BE USED IN AUTOMOTIVE APPLICATIONS AT USER'S OWN RISK.
Resale of ST products with provisions different from the statements and/or technical features set forth in this document shall immediately void any warranty granted by ST for the ST product or service described herein and shall not create or extend in any manner whatsoever, any liability of ST.
ST and the ST logo are trademarks or registered trademarks of ST in various countries. Information in this document supersedes and replaces all information previously supplied. The ST logo is a registered trademark of STMicroelectronics. All other names are the property of their respective owners.
2007 STMicroelectronics - All rights reserved STMicroelectronics group of companies Australia - Belgium - Brazil - Canada - China - Czech Republic - Finland - France - Germany - Hong Kong - India - Israel - Italy - Japan Malaysia - Malta - Morocco - Singapore - Spain - Sweden - Switzerland - United Kingdom - United States of America www.st.com
12/12
|