STB10NK60Z, STP10NK60Z STW10NK60Z
N-channel 650 V, 0.65 , 10 A, SuperMESHTM Power MOSFET Zener-protected I2PAK, D2PAK, TO-220, TO-220FP, TO-247
Features
Type STB10NK60Z-1 STB10NK60Z STP10NK60Z STP10NK60ZFP STW10NK60Z
VDSS 600 V 600 V 600 V 600 V 600 V
RDS(on) max
ID
Pw TO-247
3 1 3 12
< 0.75 10 A 115 W < 0.75 10 A 115 W < 0.75 10 A 115 W < 0.75 10 A 35 W < 0.75 10 A 156 W
3 1 2
TO-262
TO-263
3 1 2
Extremely high dv/dt capability 100% avalanche tested Gate charge minimized Very good manufacturing reliability Figure 1.
TO-220FP
TO-220
Application
Internal schematic diagram
Switching applications
Description
The SuperMESHTM series is obtained through an extreme optimization of ST's well established strip-based PowerMESHTM layout. In addition to pushing on-resistance significantly down, special care is taken to ensure a very good dv/dt capability for the most demanding applications.
Table 1.
Device summary
Marking B10NK60Z B10NK60Z P10NK60ZFP P10NK60Z W10NK60Z Package I²PAK D²PAK TO-220FP TO-220 TO-247 Packaging Tube Tape & reel Tube Tube Tube
Order codes STB10NK60Z-1 STB10NK60ZT4 STP10NK60ZFP STP10NK60Z STW10NK60Z
November 2008
Rev 10
1/19
www.st.com 19
Contents
STB10NK60Z, STP10NK60Z, STW10NK60Z
Contents
1 2 Electrical ratings . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 3 Electrical characteristics . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 5
2.1 Electrical characteristics (curves) . . .. . .. . .. . .. . ... 7
3 4 5 6
Test circuits
. . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 10
Package mechanical data . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 11 Packaging mechanical data . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 17 Revision history . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 18
2/19
STB10NK60Z, STP10NK60Z, STW10NK60Z
Electrical ratings
1
Electrical ratings
Table 2.
Symbol
Absolute maximum ratings
Value Parameter TO-220 D²PAK,I²PAK Unit TO-220FP 600 30 10 5.7 36 115 0.92 10 5.7
(1) (1)
TO-247 V V 10 5.7 36 156 1.25 A A A W W/C V V/ns -V
VDS VGS ID ID IDM (2) PTOT
Drain-source voltage (VGS = 0) Gate-source voltage Drain current (continuous) at TC = 25 C Drain current (continuous) at TC = 100 C Drain current (pulsed) Total dissipation at TC = 25 C Derating factor
36 (1) 35 0.28 4000 4.5
Vesd(G-S) G-S ESD (HBM C=100 pF, R=1.5 k) dv/dt (3) VISO Tj Tstg
2.
Peak diode recovery voltage slope Insulation withstand voltage (RMS) from all three leads to external heat sink --
2500
(t=1 s;TC=25 C)
Operating junction temperature Storage temperature -55 to 150 C
1. Limited only by maximum temperature allowed Pulse width limited by safe operating area < 10A, di/dt < 200A/s, VDD =80% V(BR)DSS
3 . IS D
Table 3.
Symbol
Thermal data
Value Parameter TO-220 I²PAK Unit D²PAK TO-220FP TO-247 3.6 60 62.5 300 50 0.8 C/W C/W C/W C
Rthj-case Rthj-pcb Rthj-amb Tl
Thermal resistance junction-case Max Thermal resistance junction-pcb Max (when mounted on minimum footprint) Thermal resistance junction-amb Max Maximum lead temperature for soldering purpose
1.09
3/19
Electrical ratings
STB10NK60Z, STP10NK60Z, STW10NK60Z
Table 4.
Symbol IAR EAS EAR
Avalanche characteristics
Parameter Avalanche current, repetitive or not-repetitive (pulse width limited by Tj max) Single pulse avalanche energy (starting Tj=25 C, ID=IAR, VDD= 50 V) Repetitive avalanche energy (pulse width limited by Tj max) Max value 9 300 3.5 Unit A mJ mJ
4/19
STB10NK60Z, STP10NK60Z, STW10NK60Z
Electrical characteristics
2
Electrical characteristics
(Tcase = 25 C unless otherwise specified) Table 5.
Symbol V(BR)DSS IDSS IGSS VGS(th) RDS(on)
On /off states
Parameter Test conditions Min. 600 1 50
10
Typ.
Max.
Unit V A A A V
Drain-source breakdown ID = 250 A, VGS= 0 voltage Zero gate voltage drain current (VGS = 0) Gate body leakage current (VDS = 0) Gate threshold voltage Static drain-source on resistance VDS = Max rating, VDS = Max rating, Tj=125 C VGS = 20 V, VDS = 0 VDS= VGS, ID = 250 A VGS= 10 V, ID= 4.5 A
3
3.75 0.65
4.5 0.75
Table 6.
Symbol gfs (1) Ciss Coss Crss Coss eq(2) Qg Qgs Qgd
Dynamic
Parameter Forward transconductance Input capacitance Output capacitance Reverse transfer capacitance Equivalent output capacitance Total gate charge Gate-source charge Gate-drain charge Test conditions VDS =15 V, ID = 4.5 A Min. Typ. 7.8 1370 156 37 90 50 10 25 70 Max. Unit S pF pF pF pF nC nC nC
VDS =25 V, f=1 MHz, VGS=0
VGS=0, VDS =0 to 480 V VDD=480 V, ID = 8 A VGS =10 V (see Figure 20)
1. Pulsed: pulse duration = 300s, duty cycle 1.5% 2. Coss eq. is defined as a constant equivalent capacitance giving the same charging time as Coss when VDS increases from 0 to 80%
5/19
Electrical characteristics
STB10NK60Z, STP10NK60Z, STW10NK60Z
Table 7.
Symbol td(on) tr td(off) tf
Switching times
Parameter Turn-on delay time Rise time Turn-off delay time Fall time Test conditions VDD=300 V, ID=4 A, RG=4.7 , VGS=10 V (see Figure 19) VDD=300 V, ID=4 A, RG=4.7 , VGS=10 V (see Figure 19) Min. Typ. 20 20 55 30 Max Unit ns ns ns ns
Table 8.
Symbol ISD ISDM(1) VSD(2) t rr Qrr IRRM
2.
Source drain diode
Parameter Source-drain current Source-drain current (pulsed) Forward on voltage Reverse recovery time Reverse recovery charge Reverse recovery current ISD=10 A, VGS=0 ISD=8 A, di/dt = 100 A/s, VDD=40 V, Tj=150 C 570 4.3 15 Test conditions Min. Typ. Max. Unit 10 36 1.6 A A V ns C A
1. Pulse width limited by safe operating area Pulsed: pulse duration = 300s, duty cycle 1.5%
Table 9.
Symbol BVGSO(1)
Gate-source Zener diode
Parameter Gate-source breakdown voltage Test conditions Igs= 1 mA (open drain) Min 30 Typ Max Unit V
1. The built-in back-to-back Zener diodes have specifically been designed to enhance not only the device's ESD capability, but also to make them safely absorb possible voltage transients that may occasionally be applied from gate to source. In this respect the Zener voltage is appropriate to achieve an efficient and cost-effective intervention to protect the device's integrity. These integrated Zener diodes thus avoid the usage of external components
6/19
STB10NK60Z, STP10NK60Z, STW10NK60Z
Electrical characteristics
2.1
Figure 2.
Electrical characteristics (curves)
Safe operating area for TO-220 / I²PAK / D²PAK Figure 3. Thermal impedance for TO-220 / I²PAK / D²PAK
Figure 4.
Safe operating area for TO-247
Figure 5.
Thermal impedance for TO-247
Figure 6.
Safe operating area for TO-220FP
Figure 7.
Thermal impedance for TO-220FP
7/19
Electrical characteristics Figure 8. Output characteristics
STB10NK60Z, STP10NK60Z, STW10NK60Z Figure 9. Transfer characteristics
Figure 10. Transconductance
Figure 11. Static drain-source on resistance
Figure 12. Gate charge vs gate-source voltage Figure 13. Capacitance variations
8/19
STB10NK60Z, STP10NK60Z, STW10NK60Z Figure 14. Normalized gate threshold voltage vs temperature
Electrical characteristics Figure 15. Normalized on resistance vs temperature
Figure 16. Source-drain diode forward characteristics
Figure 17. Maximum avalanche energy vs temperature
Figure 18. Normalized BVDSS vs temperature
9/19
Test circuits
STB10NK60Z, STP10NK60Z, STW10NK60Z
3
Test circuits
Figure 20. Gate charge test circuit
VDD 12V
2200
Figure 19. Switching times test circuit for resistive load
47k 100nF
1k
RL VGS VD RG PW D.U.T.
F
3.3 F
VDD Vi=20V=VGMAX
2200 F
IG=CONST 2.7k 47k PW 1k
100
D.U.T. VG
AM01468v1
AM01469v1
Figure 21. Test circuit for inductive load Figure 22. Unclamped inductive load test switching and diode recovery times circuit
A D G S B 25 D.U.T.
A FAST DIODE B
A L=100H B D G 3.3 F 1000 F
L
VD
2200 F
3.3 F
VDD
V DD
ID
RG
S
Vi
D.U.T.
Pw
AM01470v1 AM01471v1
Figure 23. Unclamped inductive waveform
V(BR)DSS VD
Figure 24. Switching time waveform
ton tdon tr toff tdoff tf
90% IDM
90% 10%
ID VDD VDD
0
10%
VDS 90%
VGS
AM01472v1
0
10%
AM01473v1
10/19
STB10NK60Z, STP10NK60Z, STW10NK60Z
Package mechanical data
4
Package mechanical data
In order to meet environmental requirements, ST offers these devices in ECOPACK packages. These packages have a Lead-free second level interconnect. The category of second level interconnect is marked on the package and on the inner box label, in compliance with JEDEC Standard JESD97. The maximum ratings related to soldering conditions are also marked on the inner box label. ECOPACK is an ST trademark. ECOPACK specifications are available at: www.st.com
11/19
Package mechanical data
STB10NK60Z, STP10NK60Z, STW10NK60Z
TO-220 mechanical data
mm Dim Min A b b1 c D D1 E e e1 F H1 J1 L L1 L20 L30 P Q 4.40 0.61 1.14 0.48 15.25 1.27 10 2.40 4.95 1.23 6.20 2.40 13 3.50 16.40 28.90 3.75 2.65 3.85 2.95 0.147 0.104 10.40 2.70 5.15 1.32 6.60 2.72 14 3.93 0.393 0.094 0.194 0.048 0.244 0.094 0.511 0.137 Typ Max 4.60 0.88 1.70 0.70 15.75 Min 0.173 0.024 0.044 0.019 0.6
inch Typ Max 0.181 0.034 0.066 0.027 0.62 0.050 0.409 0.106 0.202 0.051 0.256 0.107 0.551 0.154 0.645 1.137 0.151 0.116
12/19
STB10NK60Z, STP10NK60Z, STW10NK60Z
Package mechanical data
TO-220FP mechanical data
Dim. A B D E F F1 F2 G G1 H L2 L3 L4 L5 L6 L7 Dia 28.6 9.80 2.9 15.90 9 3 mm. Min. 4.40 2.5 2.5 0.45 0.75 1.15 1.15 4.95 2.40 10 16 30.6 10.60 3.6 16.40 9.30 3.2 1.126 0.385 0.114 0.626 0.354 0.118 Typ Max. 4.60 2.7 2.75 0.70 1.00 1.50 1.50 5.20 2.70 10.40 M in. 0.173 0.098 0.098 0.017 0.030 0.045 0.045 0.195 0.094 0.393 0.630 1.204 0.417 0.141 0.645 0.366 0.126 inch Typ. Max. 0.181 0.106 0.108 0.027 0.039 0.067 0.067 0.204 0.106 0.409
A
B
L3 L6 L7
Dia
F1
D
F
G1 H
F2
L2 L5
E
123
L4
7012510-I
G
13/19
Package mechanical data
STB10NK60Z, STP10NK60Z, STW10NK60Z
TO-247 Mechanical data
mm. Min. 4.85 2.20 1.0 2.0 3.0 0.40 19.85 15.45 5.45 14.20 3.70 18.50 3.55 4.50 5.50 3.65 5.50 14.80 4.30 Typ Max. 5.15 2.60 1.40 2.40 3.40 0.80 20.15 15.75
Dim. A A1 b b1 b2 c D E e L L1 L2 øP øR S
14/19
STB10NK60Z, STP10NK60Z, STW10NK60Z
Package mechanical data
I²PAK (TO-262) mechanical data
mm Dim Min A A1 b b1 c c2 D e e1 E L L1 L2 4.40 2.40 0.61 1.14 0.49 1.23 8.95 2.40 4.95 10 13 3.50 1.27 Typ Max 4.60 2.72 0.88 1.70 0.70 1.32 9.35 2.70 5.15 10.40 14 3.93 1.40 Min 0.173 0.094 0.024 0.044 0.019 0.048 0.352 0.094 0.194 0.393 0.511 0.137 0.050
inch Typ Max 0.181 0.107 0.034 0.066 0.027 0.052 0.368 0.106 0.202 0.410 0.551 0.154 0.055
15/19
Package mechanical data
STB10NK60Z, STP10NK60Z, STW10NK60Z
D²PAK (TO-263) mechanical data
mm Dim Min A A1 b b2 c c2 D D1 E E1 e e1 H J1 L L1 L2 R V2 4.40 0.03 0.70 1.14 0.45 1.23 8.95 7.50 10 8.50 2.54 4.88 15 2.49 2.29 1.27 1.30 0.4 0 8 0 5.28 15.85 2.69 2.79 1.40 1.75 0.192 0.590 0.099 0.090 0.05 0.051 Typ Max 4.60 0.23 0.93 1.70 0.60 1.36 9.35 10.40 Min 0.173 0.001 0.027 0.045 0.017 0.048 0.352 0.295 0.394 0.334
inch Typ Max 0.181 0.009 0.037 0.067 0.024 0.053 0.368 0.409 0.1 0.208 0.624 0.106 0.110 0.055 0.069 0.016 8
0079457_M
16/19
STB10NK60Z, STP10NK60Z, STW10NK60Z
Packaging mechanical data
5
Packaging mechanical data
D 2 P AK FOOTPRINT
T APE AND REEL SHIPMENT
REEL MECHANICAL DATA
DIM. A B C D G N T 1.5 12.8 20.2 24.4 100 30.4 26.4 13. 2 mm MIN. MAX . 330 0.059 0.504 0.520 0795 0.960 1.039 3.937 1.197 BULK QTY 1000 inch MIN. MAX. 12.992
TAPE MECHANICAL DATA
DIM. A0 B0 D D1 E F K0 P0 P1 P2 R T W mm MIN. 10.5 15.7 1.5 1.59 1. 65 11.4 4.8 3.9 11.9 1.9 50 0. 25 23. 7 24.3 M A X. 10.7 15.9 1.6 1.61 1.85 11.6 5. 0 4. 1 12.1 2. 1 inch MIN. M A X. 0 .413 0.421 0.618 0.626 0.059 0.063 0.062 0.063 0.065 0.073 0.449 0.456 0 . 189 0.197 0.153 0.161 0.468 0.476 0.075 0.082 1. 5 7 4 0.35 0.0098 0.0137 0.933 0.956
BASE QTY 1000
17/19
Revision history
STB10NK60Z, STP10NK60Z, STW10NK60Z
6
Revision history
Table 10.
Date 29-Sep-2005 29-Oct-2005 11-Apr-2006 19-Sep-2006 17-Nov-2008
Revision history
Revision 6 7 8 9 10 Inser ted ecopack indication New value inserted in Table 6 New template Unit changed in Table 5 Updated Section 4: Package mechanical data Changes
18/19
STB10NK60Z, STP10NK60Z, STW10NK60Z
Please Read Carefully:
Information in this document is provided solely in connection with ST products. STMicroelectronics NV and its subsidiaries ("ST") reserve the right to make changes, corrections, modifications or improvements, to this document, and the products and services described herein at any time, without notice. All ST products are sold pursuant to ST's terms and conditions of sale. Purchasers are solely responsible for the choice, selection and use of the ST products and services described herein, and ST assumes no liability whatsoever relating to the choice, selection or use of the ST products and services described herein. No license, express or implied, by estoppel or otherwise, to any intellectual property rights is granted under this document. If any part of this document refers to any third party products or services it shall not be deemed a license grant by ST for the use of such third party products or services, or any intellectual property contained therein or considered as a warranty covering the use in any manner whatsoever of such third party products or services or any intellectual property contained therein.
UNLESS OTHERWISE SET FORTH IN ST'S TERMS AND CONDITIONS OF SALE ST DISCLAIMS ANY EXPRESS OR IMPLIED WARRANTY WITH RESPECT TO THE USE AND/OR SALE OF ST PRODUCTS INCLUDING WITHOUT LIMITATION IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE (AND THEIR EQUIVALENTS UNDER THE LAWS OF ANY JURISDICTION), OR INFRINGEMENT OF ANY PATENT, COPYRIGHT OR OTHER INTELLECTUAL PROPERTY RIGHT. UNLESS EXPRESSLY APPROVED IN WRITING BY AN AUTHORIZED ST REPRESENTATIVE, ST PRODUCTS ARE NOT RECOMMENDED, AUTHORIZED OR WARRANTED FOR USE IN MILITARY, AIR CRAFT, SPACE, LIFE SAVING, OR LIFE SUSTAINING APPLICATIONS, NOR IN PRODUCTS OR SYSTEMS WHERE FAILURE OR MALFUNCTION MAY RESULT IN PERSONAL INJURY, DEATH, OR SEVERE PROPERTY OR ENVIRONMENTAL DAMAGE. ST PRODUCTS WHICH ARE NOT SPECIFIED AS "AUTOMOTIVE GRADE" MAY ONLY BE USED IN AUTOMOTIVE APPLICATIONS AT USER'S OWN RISK.
Resale of ST products with provisions different from the statements and/or technical features set forth in this document shall immediately void any warranty granted by ST for the ST product or service described herein and shall not create or extend in any manner whatsoever, any liability of ST.
ST and the ST logo are trademarks or registered trademarks of ST in various countries. Information in this document supersedes and replaces all information previously supplied. The ST logo is a registered trademark of STMicroelectronics. All other names are the property of their respective owners.
2008 STMicroelectronics - All rights reserved STMicroelectronics group of companies Australia - Belgium - Brazil - Canada - China - Czech Republic - Finland - France - Germany - Hong Kong - India - Israel - Italy - Japan Malaysia - Malta - Morocco - Singapore - Spain - Sweden - Switzerland - United Kingdom - United States of America www.st.com
19/19
|