STB13NK60Z - STB13NK60Z-1 STP13NK60Z/FP - STW13NK60Z
N-CHANNEL 600V - 0.48 - 13A - TO-220/FP - D²/I²PAK - TO-247 Zener-Protected SuperMESHTM MOSFET
General features
Type STB13NK60Z-1 STB13NK60Z STP13NK60ZFP STP13NK60Z STW13NK60Z
Package
RDS(on) <0.55 <0.55 <0.55 <0.55 <0.55 ID 13 A 13 A 13 A 13 A 13 A Pw 150 W 150 W 35 W 150 W 150 W
VDSS 600 600 600 600 600 V V V V V
3 1 2
TO-220
3 1 2
3 12
I²PAK
TO-220FP
3 2 1
GATE CHARGE MINIMIZED VERY LOW INTRINSIC CAPACITANCES VERY GOOD MANUFACTURING REPEABILITY
TO-247
3 1
D²PAK
Internal schematic diagram Description
The SuperMESHTM series is obtained through an extreme optimization of ST's well established strip-based PowerMESHTM layout. In addition to pushing on-resistance significantly down, special care is taken to ensure a very good dv/dt capability for the most demanding applications.
Applications
HIGH CURRENT, HIGH SPEED SWITCHING SWITC H MODE POWER SUPPLIES DC-AC CONVERTERS FOR WELDING, UPS AND MOTOR DRIVE
Order codes
Sales Type STB13NK60Z-1 STB13NK60ZT4 STP13NK60ZFP STP13NK60Z STW13NK60Z September 2005 Marking B13NK60Z-1 B13NK60Z P13NK60ZFP P13NK60Z W13NK60Z Package I²PAK D²PAK TO-220FP TO-220 TO-247 Packaging TUBE TAPE & REEL TUBE TUBE TUBE Rev 2 1/17
www.st .com 17
1 Electrical ratings
STB13NK60Z - STB13NK60Z-1 - STP13NK60Z/FP - STW13NK60Z
1
Table 1.
Electrical ratings
Absolute maximum ratings
Parameter Value TO -220 / TO-247 I²PAK / D²PAK VDS VDGR VGS ID ID Drain-Source Voltage (VGS = 0) Drain-gate Voltage (RGS = 20k) G ate-Source Voltage Drain Current (continuous) at TC = 25C Drain Current (continuous) at TC = 100C Drain Current (pulsed) Total Dissipation at TC = 25C Derating Factor 13 8.2 52 150 1.20 4000 4. 5 --55 to 150 2500 600 600 30 13 (Note 1) 8.2 (Note 1) 52 (Note 1) 35 0.27 TO-220FP V V V A A A W W/C V V/ns V C Uni t
Symbol
IDM Note 2 PTOT
Vesd(G -S)
G -S ESD (HBM C=100pF, R=1.5k)
dv/dt Note 3 Peak Diode Recovery voltage slope VISO Tj Tstg Insulation Withstand Volatge (DC) O perating Junction Temperature Storage Temperature
Table 2.
Thermal data
TO-220 I²PAK / TO-247 D²PAK TO-220FP 3. 6 60 62.5 300 -Un i t C/W C/W C/W C
Rthj-case Rthj-pcb Note 7 Rthj-amb Tl
Thermal Resistance Junction-case Max Thermal Resistance Junction-pcb Max Thermal Resistance Junction-amb Max Maximum Lead Temperature For Soldering Purpose --
0.83
Table 3.
S y mb o l IAR EAS
Avalanche characteristics
Parameter Avalanche Current, repetitive or Not-Repetitive (pulse width limited by Tj max) Single Pulse Avalanche Energy (starting Tj=25C, ID=IAR, VDD = 50V) Max Value 10 400 Unit A mJ
2/17
STB13NK60Z - STB13NK60Z-1 - STP13NK60Z/FP - STW13NK60Z
2 Electrical characteristics
2
Electrical characteristics
(TCASE = 25 C unless otherwise specified)
Table 4.
S y mb o l V(BR)DSS IDSS
On/off states
Parameter Drain-Source Breakdown Voltage Zero Gate Voltage Drain Current (VGS = 0) G ate Body Leakage Current (VDS = 0) G ate Threshold Voltage Static Drain-Source On Resistance Test Conditions ID = 1 mA, VGS= 0 VDS = Max Rating, VDS = Max Rating,Tc=125C VGS = 20 V VDS= VGS, ID = 100 A VGS= 10 V, ID= 4.5 A 3 3.75 0.48 M in. 600 1 50
10
Typ.
Max.
Unit V A A A V
IGSS VGS(th) RDS(on)
4.5 0.55
Table 5.
S y mb o l gfs Note 4 Ciss Coss C rss Coss eq. Not e 5 Qg Qg s Qg d
Dynamic
Parameter Forward Transconductance Test Conditions VDS =8V, ID = 5 A Mi n . Typ. 11 2030 210 48 125 66 11 33 92 M ax. Unit S pF pF pF pF nC nC nC
Input Capacitance VDS =25V, f=1 MHz, V GS=0 Output Capacitance Reverse Transfer Capacitance Equivalent Ouput Capacitance VGS=0, VDS =0V to 480V Total Gate Charge Gate-Source Charge Gate-Drain Charge VDD=480V, ID = 10A VGS =10V (see Figure 19)
Table 6.
S y mb o l td(on) tr td(off) tf tr(Voff) tf tc
Switching times
Parameter Turn-on Delay Time Rise Time Test Conditions VDD=300 V, ID= 5A, RG=4.7, VGS=10V (see Figure 20) VDD=300 V, ID= 5A, RG=4.7, VGS=10V (see Figure 20) VDD=480 V, ID= 10A, RG=4.7, VGS=10V (see Figure 20) Min. Typ. 22 14 Max. Unit ns ns
Turn-off Delay Time Fall Time Off-voltage Rise Time Fall Time Cross-over Time
61 12 10 9 20
ns ns ns ns ns
3/17
2 Electrical characteristics
STB13NK60Z - STB13NK60Z-1 - STP13NK60Z/FP - STW13NK60Z
Table 7.
S y mb o l BVGSO Not e 6
Gate-source zener diode
Parameter G ate-Source Breakdown Voltage Test Conditions Igs=1mA (O pen Drain) Min. 30 Typ. M ax. Uni t V
Table 8.
Symbol ISD ISDMNote 2 VSDNote 4 trr Q rr IRRM
Source drain diode
Parameter Source-drain Current Source-drain Current (pulsed) Forward on Voltage Reverse Recovery Time Reverse Recovery Charge Reverse Recovery Current ISD = 10 A, VGS=0 ISD= 10A, di/dt = 100A/s, VDD=35 V, Tj=150C 570 4.5 16 Test Conditions Min. Typ. Ma x . 10 40 1. 6 Uni t A A V ns C A
(1) Limited only by maximum temperature allowed (2) Pulse width limited by safe operating area (3) ISD 13A, di/dt 200A/s, VDD V(BR)D SS , Tj TJM AX (4) Pulsed: pulse duration = 300s, duty cycle 1.5% (5) Coss eq. is defined as a constant equivalent capacitance giving the same charging time as Coss when VDS increases from 0 to 80% (6) The built-in back-to-back Zener diodes have specifically been designed to enhance not only the device's ESD capability, but also to make them safely absorb possible voltage transients that may occasionally be applied from gate to source. In this respect the Zener voltage is appropriate to achieve an efficient and cost-effective intervention to protect the device's integrity. These integrated Zener diodes thus avoid the usage of external components. (7) When mounted on minimum Footprint
4/17
STB13NK60Z - STB13NK60Z-1 - STP13NK60Z/FP - STW13NK60Z
2 Electrical characteristics
2.1
Electrical characteristics (curves)
Safe Operating Area for TO-220/ D²PAK/ I²PAK Figure 2. Thermal Impedanc for TO-220/ D²PAK/ I²PAK
Figure 1.
Figure 3.
Safe Operating Area for TO-220FP
Figure 4.
Thermal Impedance for TO-220FP
Figure 5.
Safe Operating Area for TO-247
Figure 6.
Thermal Impedance for TO-247
5/17
2 Electrical characteristics
STB13NK60Z - STB13NK60Z-1 - STP13NK60Z/FP - STW13NK60Z
Figure 8. Transfer Characteristics
Figure 7.
Output Characteristics
Figure 9.
Transconductance
Figure 10. Static Drain-Source on Resistance
Figure 11. Gate Charge vs Gate -Source Voltage
Figure 12. Capacitance Variations
6/17
STB13NK60Z - STB13NK60Z-1 - STP13NK60Z/FP - STW13NK60Z
2 Electrical characteristics
Figure 13. Normalized Gate Threshold Voltage Figure 14. Normalized on Resistance vs vs Temperatute Temperature
Figure 15. Source-drain Diode Forward Characteristics
Figure 16. Normalized BVDSS vs Temperature
Figure 17. Maximum Avalanche Energy vs Temperature
7/17
3 Test circuits
STB13NK60Z - STB13NK60Z-1 - STP13NK60Z/FP - STW13NK60Z
3
Test circuits
Figure 19. Gate Charge Test Circuit
Figure 18. Switching Times Test Circuit For Resistive Load
Figure 20. Test Circuit For Inductive Load Switching and Diode Recovery Times
8/17
STB13NK60Z - STB13NK60Z-1 - STP13NK60Z/FP - STW13NK60Z
4 Package mechanical data
4
Package mechanical data
In order to meet environmental requirements, ST offers these devices in ECOPACK packages. These packages have a Lead-free second level interconnect . The category of second level interconnect is marked on the package and on the inner box label, in compliance with JEDEC Standard JESD97. The maximum ratings related to soldering conditions are also marked on the inner box label. ECOPACK is an ST trademark. ECOPACK specifications are available at: www.st.com
9/17
4 Package mechanical data
STB13NK60Z - STB13NK60Z-1 - STP13NK60Z/FP - STW13NK60Z
TO-220 MECHANICAL DATA
DIM. A b b1 c D E e e1 F H1 J1 L L1 L20 L30 mm. MIN. 4.40 0.61 1.15 0.49 15.25 10 2.40 4.95 1.23 6.20 2.40 13 3.50 16.40 28.90 3.75 2.65 3.85 2.95 0.147 0.104 TYP M AX. 4.60 0.88 1.70 0.70 15.75 10.40 2.70 5.15 1.32 6.60 2.72 14 3.93 MIN. 0.173 0.024 0.045 0.019 0.60 0.393 0.094 0.194 0.048 0.244 0.094 0.511 0.137 0.645 1.137 0.151 0.116 inch TYP. M AX . 0.181 0.034 0.066 0.027 0.620 0.409 0.106 0.202 0.052 0.256 0.107 0.551 0.154
øP
Q
10/17
STB13NK60Z - STB13NK60Z-1 - STP13NK60Z/FP - STW13NK60Z
4 Package mechanical data
TO-220FP MECHANICAL DATA
mm. MIN. 4.4 2.5 2.5 0.45 0.75 1.15 1.15 4.95 2.4 10 16 28.6 9.8 2.9 15.9 9 3 30.6 10.6 3.6 16.4 9.3 3.2 1.126 .0385 0.114 0.626 0.354 0.118 TYP MAX. 4.6 2.7 2.75 0.7 1 1.7 1.7 5.2 2.7 10.4 MIN. 0.173 0.098 0.098 0.017 0.030 0.045 0.045 0.195 0.094 0.393 0.630 1.204 0.417 0.141 0.645 0.366 0.126 inch TYP. MAX. 0.181 0.106 0.108 0.027 0.039 0.067 0.067 0.204 0.106 0.409
DIM. A B D E F F1 F2 G G1 H L2 L3 L4 L5 L6 L7 Ø
A
B
L3 L6 L7
F1 F
D
G1 H
F2
L2 L5
E
123
L4
G
11/17
4 Package mechanical data
STB13NK60Z - STB13NK60Z-1 - STP13NK60Z/FP - STW13NK60Z
TO-262 (I2PAK) MECHANICAL DATA
mm. DIM. MIN. A A1 b b1 c c2 D e e1 E L L1 L2 4.40 2.40 0.61 1.14 0.49 1.23 8.95 2.40 4.95 10 13 3.50 1.27 TYP MAX. 4.60 2.72 0.88 1.70 0.70 1.32 9.35 2.70 5.15 10.40 14 3.93 1.40 MIN. 0.173 0.094 0.024 0.044 0.019 0.048 0.352 0.094 0.194 0.393 0.511 0.137 0.050 TYP. MAX. 0.181 0.107 0.034 0.066 0.027 0.052 0.368 0.106 0.202 0.410 0.551 0.154 0.055 inch
12/17
STB13NK60Z - STB13NK60Z-1 - STP13NK60Z/FP - STW13NK60Z
4 Package mechanical data
D2PAK MECHANICAL DATA TO-247 MECHANICAL DATA
mm. DIM. MIN. A A1 A2 B B2 C C2 D D1 E E1 G L L2 L3 M R V2 0 4.88 15 1.27 1.4 2.4 0.4 4 10 8.5 5.28 15.85 1.4 1.75 3.2 0.192 0.590 0.050 0.055 0.094 0.015 4.4 2.49 0.03 0.7 1.14 0.45 1.23 8.95 8 10.4 0.393 0.334 0.208 0.625 0.055 0.068 0.126 T YP M AX. 4.6 2.69 0.23 0.93 1.7 0.6 1.36 9.35 MIN. 0.173 0.098 0.001 0.027 0.044 0.017 0.048 0.352 0.315 TYP. MAX. 0.181 0.106 0.009 0.036 0.067 0.023 0.053 0.368 inch
3
1
13/17
4 Package mechanical data
STB13NK60Z - STB13NK60Z-1 - STP13NK60Z/FP - STW13NK60Z
TO-247 MECHANICAL DATA
mm. MIN. 4.85 2.20 1.0 2.0 3.0 0.40 19.85 15.45 5.45 14.20 3.70 18.50 3.55 4.50 5.50 3.65 5.50 0.140 0.177 0.216 14.80 4.30 0.560 0.14 0.728 0.143 0.216 TYP MAX. 5.15 2.60 1.40 2.40 3.40 0.80 20.15 15.75 MIN. 0.19 0.086 0.039 0.079 0.118 0.015 0.781 0.608 0.214 0.582 0.17 inch TYP. MAX. 0.20 0.102 0.055 0.094 0.134 0.03 0.793 0.620
DIM. A A1 b b1 b2 c D E e L L1 L2 øP øR S
14/17
STB13NK60Z - STB13NK60Z-1 - STP13NK60Z/FP - STW13NK60Z
5 Packing mechanical data
5
Packing mechanical data
D2PAK FOOTPRINT
TAPE AND REEL SHIPMENT
REEL MECHANICAL DATA
DIM. A B C D G N T 1. 5 12.8 20.2 24.4 100 30. 4 26. 4 13. 2 mm MIN. MAX . 330 0. 059 0.504 0.520 0795 0.960 1.039 3. 937 1.197 BULK QTY 1000 i n ch MIN. MAX. 12. 992
TAPE MECHANICAL DATA
DIM. A0 B0 D D1 E F K0 P0 P1 P2 R T W mm MI N. 10. 5 15. 7 1.5 1. 59 1. 65 11.4 4.8 3.9 11.9 1.9 50 0. 25 23. 7 24.3 MAX. 10.7 15.9 1. 6 1.61 1.85 11.6 5. 0 4. 1 12.1 2. 1 i n ch MI N. MAX. 0.413 0.421 0.618 0.626 0.059 0.063 0.062 0.063 0.065 0.073 0.449 0.456 0.189 0.197 0.153 0.161 0.468 0.476 0.075 0.082 1.574 0.35 0.0098 0.0137 0.933 0.956
BASE QTY 1000
* on sales type
15/17
6 Revision History
STB13NK60Z - STB13NK60Z-1 - STP13NK60Z/FP - STW13NK60Z
6
Revision History
Date 12-Sep-2005 Revision 2 Inserted ecopack indication Changes
16/17
STB13NK60Z - STB13NK60Z-1 - STP13NK60Z/FP - STW13NK60Z
6 Revision History
Information furnished is believed to be accurate and reliable. However, STMicroelectronics assumes no responsibility for the consequences of use of such information nor for any infringement of patents or other rights of third parties which may result from its use. No license is granted by implication or otherwise under any patent or patent rights of STMicroelectronics. Specifications mentioned in this publication are subject to change without notice. This publication supersedes and replaces all information previously supplied. STMicroelectronics products are not authorized for use as critical components in life support devices or systems without express written approval of STMicroelectronics. The ST logo is a registered trademark of STMicroelectronics. All other names are the property of their respective owners 2005 STMicroelectronics - All rights reserved STMicroelectronics group of companies Australia - Belgium - Brazil - Canada - China - Czech Republic - Finland - France - Germany - Hong Kong - India - Israel - Italy - Japan Malaysia - Malta - Morocco - Singapore - Spain - Sweden - Switzerland - United Kingdom - United States of America www.st.com
17/17
|