STX715
NPN MEDIUM POWER TRANSISTOR
Type S T X 7 15
M a r ki n g X 71 5
s
DEVICE SUITABLE FOR THROUGH-HOLE PCB ASSEMBLY
APPLICATIONS VOLTAGE REGULATION s RELAY DRIVER s GENERIC SWITCH
s
TO-92
DECRIPTION The STX715 is a NPN transistor manufactured using Planar Technology resulting in rugged high performance devices.
INTERNAL SCHEMATIC DIAGRAM
ABSOLUTE MAXIMUM RATINGS
Symbol VC BO VC EO VEBO IC I CM IB IBM P tot Tstg Tj Pa r a m e te r C ol l e ct o r - Ba s e Voltage (I E = 0) C ol l e ct o r - Em i t t e r Voltage (I B = 0) Em it t e r- B a s e Voltage (I C = 0) C ol l e ct o r Current C ol l e ct o r Peak Current (t p < 5 ms) Ba s e Current Ba s e Peak Current (t p < 5 ms) T ot a l Dissipation at T a m b = 25 C St o r a ge Temperature M a x. Operating Junction Temperature
o
Va l u e 140 80 5 1.5 2 0.3 0.6 0.9 - 6 5 to 150 150
U n it V V V A A A A W
o o
C C
April 2002
1/4
STX715
THERMAL DATA
R t h j - c a se R t hj- amb T h e r m al Resistance Junction-case T h e r m al Resistance Junction-ambient Max Max 4 4 .6 139
o o
C/W C/W
ELECTRICAL CHARACTERISTICS (Tcase = 25 oC unless otherwise specified)
Sy m b o l I CE S IC EO IEBO P a r a m et e r C o l le c t o r Cut-off C u r re n t (V B E = 0) C o l le c t o r Cut-off C u r re n t (I B = 0) E m i t t er Cut-off Current ( I C = 0) T e s t Conditions V C E = 140 V V C E = 80 V VEB = 5 V I C = 10 mA 80 Min. Typ. M a x. 500 1 100 Unit A mA A V
V CE O ( s u s ) C o l le c t o r- E m i t te r S u s t ai n i ng Voltage ( I B = 0) V C E(s at ) V B E (s at ) h FE C o l le c t o r- E m i t te r S a t u ra t i on Voltage B a s e -E m i t t er S a t u ra t i on Voltage D C Current Gain
I C = 100 mA IC = 1 A I C = 100 mA IC = 1 A I C = 100 mA I C = 500 mA IC = 1 A I C = 0.1 A
I B = 10 mA I B = 100 mA I B = 10 mA I B = 100 mA VCE = 2 V VCE = 2 V VCE = 2 V V C E = 10 V 140 80 40 50
0 . 25 0.5 1 1.1
V V V V
fT
T r a n si t i on Frequency
MHz
Pulsed: Pulse duration = 300 s, duty cycle 1.5 %
2/4
STX715
TO-92 MECHANICAL DATA
mm MIN. A b D E e e1 L R S1 W V 4.32 0.36 4.45 3.30 2.41 1.14 12.70 2.16 1.14 0.41 4 degree TYP. MAX. 4.95 0.51 4.95 3.94 2.67 1.40 15.49 2.41 1.52 0.56 6 degree MIN. 0.170 0.014 0.175 0.130 0.095 0.045 0.500 0.085 0.045 0.016 4 degree inch TYP. MAX. 0.195 0.020 0.194 0.155 0.105 0.055 0.609 0.094 0.059 0.022 6 degree
DIM.
3/4
STX715
Information furnished is believed to be accurate and reliable. However, STMicroelectronics assumes no responsibility for the consequences of use of such information nor for any infringement of patents or other rights of third parties which may result from its use. No license is granted by implication or otherwise under any patent or patent rights of STMicroelectronics. Specification mentioned in this publication are subject to change without notice. This publication supersedes and replaces all information previously supplied. STMicroelectronics products are not authorized for use as critical components in life support devices or systems without express written approval of STMicroelectronics. The ST logo is a trademark of STMicroelectronics 2002 STMicroelectronics Printed in Italy All Rights Reserved STMicroelectronics GROUP OF COMPANIES Australia - Brazil - Canada - China - Finland - France - Germany - Hong Kong - India - Israel - Italy - Japan - Malaysia - Malta - Morocco Singapore - Spain - Sweden - Switzerland - United Kingdom - United States. http://www.st.com
4/4
|