About ST
Products
Applications
Support
Buy
News & Events
ST Worldwide
Contact Us
Login
Datasheets
|
Transistors
|
Transistors, Power Bipolar
|
Low Voltage - High Performance
Low voltage fast-switching NPN power transistor
Datasheet
Format:
(216 kb)
or
(4 kb)
Last Updated: 24/01/2008
Pages: 7
Related Information
Additional Information: STSA1805 and STN851: Low Voltage NPN - Power Bipolar Transistors for Emergency Lamps
Power Bipolar Transistors Home Page
Power Bipolar Transistors Product Page
Related Press Releases
Low-Voltage Power Bipolar Transistor from STMicroelectronics Offers High Gain, Low Saturation Voltage
Raw Ascii Text
- (
Hide
)
(Unformatted textual content of the document used by search engines)
STN851
LOW VOLTAGE FAST-SWITCHING NPN POWER TRANSISTOR
PRELIMINARY DATA
O r d er i n g Code S T N 85 1
s
M ar k i n g N 85 1
Sh i p m e n t T a p e & Reel
s s s
VERY LOW COLLECTOR TO EMITTER SATURATION VOLTAGE HIGH CURRENT GAIN CHARACTERISTIC FAST-SWITCHING SPEED SURFACE-MOUNTING SOT-223 MEDIUM POWER PACKAGE IN TAPE & REEL
2
1
SOT-223
2
3
APPLICATIONS: EMERGENCY LIGHTING s VOLTAGE REGULATORS s RELAY DRIVERS s HIGH EFFICIENCY LOW VOLTAGE SWITCHING APPLICATIONS
s
DESCRIPTION The device is manufactured in NPN Planar Technology by using a "Base Island" layout. The resulting Transistor shows exceptional high gain performance coupled with very low saturation voltage.
INTERNAL SCHEMATIC DIAGRAM
ABSOLUTE MAXIMUM RATINGS
Symbol VC BO VC EO VEBO IC I CM IB IBM P tot Tstg Tj P a r am e t e r C ol l e ct o r - Ba s e Voltage (I E = 0) C ol l e ct o r - Em i t t e r Voltage (I B = 0) Em it t e r- B a s e Voltage (I C = 0) C ol l e ct o r Current C ol l e ct o r Peak Current (t p < 5 ms) Ba s e Current Ba s e Peak Current (t p < 5 ms) T ot a l Dissipation at T a m b = 25 C St o r a ge Temperature M a x. Operating Junction Temperature
o
Value 150 60 7 5 10 1 2 1.6 - 65 to 150 150
U ni t V V V A A A A W
o o
C C
September 2003
1/7
STN851
THERMAL DATA
R t hj- amb T h e r m al Resistance Junction-ambient
2
Max
78
o
C/W
· Device mounted on a P.C.B. area of 1 cm
ELECTRICAL CHARACTERISTICS (Tcase = 25 oC unless otherwise specified)
Sy m b o l IC BO IEBO V ( B R)C B O P a r a m et e r C o l le c t o r Cut-off C u r re n t (I E = 0) E m i t t er Cut-off Current ( I C = 0) C o l le c t o r- B a s e B r e ak d o w n Voltage ( I E = 0) T e s t Conditions V C B = 120 V V C B = 120 V VEB = 7 V I C = 100 A 150 T j = 100 o C Min. Typ. M a x. 50 1 10 Unit nA A nA V
V ( B R) C E O C o l le c t o r- E m i t te r B r e ak d o w n Voltage ( I B = 0) V (BR )EBO E m i t t er - B as e B r e ak d o w n Voltage ( I C = 0) C o l le c t o r- E m i t te r S a t u ra t i on Voltage
I C = 10 mA
60
V
I E = 100 A
7
V
V C E(s at )
IC IC IC IC
= = = =
100 mA 1A 2A 5A
I B = 5 mA I B = 50 mA I B = 50 mA I B = 200 mA I B = 200 mA VCE = 1 V V CE = 1 V VCE = 1 V VCE = 1 V VCE = 1 V I C = 100 mA f = 1 MHz 150 150 90 30
10 70 140 320 1 0.89 300 270 140 50 130 50
50 120 250 500 1 . 15 1
mV mV mV mV V V
V B E (s at ) V BE(on) h FE
B a s e -E m i t t er S a t u ra t i on Voltage B a s e -E m i t t er On V o l ta g e D C Current Gain
IC = 4 A IC = 4 A IC IC IC IC = = = = 10 mA 2A 5A 10 A
350
fT CC BO
T r a n si t i on frequency C o l le c t o r- B a s e C a p a c it a n c e R E S I S T IV E LOAD T u r n - on Time S t o ra g e Time F a l l Time
V C E = 10 V V C B = 10 V
MHz pF
ton ts tf
IC = 1 A I B 1 = - I B 2 = 0.1 A
V C C = 10 V
50 1.35 120
ns s ns
* Pulsed: Pulse duration = 300s, duty cycle = 1.5 %
2/7
STN851
Derating Curve DC Current Gain
Collector-Emitter Saturation Voltage
Collector-Emitter Saturation Voltage
Base-Emitter Saturation Voltage
Base-Emitter On Voltage
3/7
STN851
Switching Times Resistive Load Switching Times Resistive Load
Switching Times Resistive Load
Switching Times Inductive Load
Switching Times Inductive Load
4/7
STN851
Figure 1: Resistive Load Switching Test Circuit.
1 ) Fast electronic switch 2 ) Non-inductive Resistor
5/7
STN851
SOT-223 MECHANICAL DATA
mm MIN. A B B1 c D e e1 E H V A1 0.02 3.30 6.70 0.60 2.90 0.24 6.30 0.70 3.00 0.26 6.50 2.30 4.60 3.50 7.00 3.70 7.30 10o 0.130 0.264 TYP. MAX. 1.80 0.80 3.10 0.32 6.70 0.024 0.114 0.009 0.248 0.027 0.118 0.010 0.256 0.090 0.181 0.138 0.276 0.146 0.287 10o MIN. i nch TYP. MAX. 0.071 0.031 0.122 0.013 0.264
DIM.
P008B
6/7
STN851
Information furnished is believed to be accurate and reliable. However, STMicroelectronics assumes no responsibility for the consequences of use of such information nor for any infringement of patents or other rights of third parties which may result from its use. No license is granted by implication or otherwise under any patent or patent rights of STMicroelectronics. Specification mentioned in this publication are subject to change without notice. This publication supersedes and replaces all information previously supplied. STMicroelectronics products are not authorized for use as critical components in life support devices or systems without express written approval of STMicroelectronics. The ST logo is a trademark of STMicroelectronics. All other names are the property of their respective owners. 2003 STMicroelectronics All Rights reserved STMicroelectronics GROUP OF COMPANIES Australia - Belgium - Brazil - Canada - China - Czech Republic - Finland - France - Germany - Hong Kong - India - Israel - Italy - Japan Malaysia - Malta - Morocco - Singapore - Spain - Sweden - Switzerland - United Kingdom - United States. http://www.st.com
7/7
Document Number: 8980