74VCX1632245
16-BIT DUAL SUPPLY BUS TRANSCEIVER LEVEL TRANSLATOR WITH A SIDE SERIES RESISTOR
I I I
I I I I
I
I
I I
H IGH SPEED: tPD = 4.4ns (MAX.) at TA=85C VCCA = 3.0V VCCB = 2.3V LOW POWER DISSIPATION: ICCA = ICCB = 20A(MAX.) at TA=85C SYMMETRICAL OUTPUT IMPEDANCE: |IOHA| = IOLA = 8mA MIN at VCCA = 3.0V VCCB = 1.65V or 2.3V |IOHA| = IOLA = 18mA MIN at VCCA = 2.3V VCCB = 1.65V) BALANCED PROPAGATION DELAYS: tPLH tPHL POWER DOWN PROTECTION ON INPUTS AND OUTPUTS 26 SERIES RESISTOR ON A SIDE OUTPUTS OPERATING VOLTAGE RANGE: VCCA(OPR) = 2.3V to 3.6V (1.2V Data Retention) VCCB(OPR) = 1.65V to 2.7V (1.2V Data Retention) MAX DATA RATES: 380 Mbps (1.8V to 3.3V translation) 260 Mbps (<1.8V to 3.3V translation) 260 Mbps (Translate to 2.5V) 210 Mbps (Translate to 1.5V) 100 Mbps (Translate to 1.2V) PIN AND FUNCTION COMPATIBLE WITH 74 SERIES 16245 LATCH-UP PERFORMANCE EXCEEDS 500mA (JESD 17) ESD PERFORMANCE: HBM > 2000V (MIL STD 883 method 3015); MM > 200V
TSSOP
TFBGA
TFBGA
Table 1: Order Codes
PACKAGE TSSOP48 TFBGA54 TFBGA42 T&R 74VCX1632245TTR 74VCX1632245LBR 74VCX1632245TBR
isolated. The A-port interfaces with the 3V bus, the B-port with the 2.5V and 1.8V bus. All inputs are equipped with protection circuits against static discharge, giving them 2KV ESD immunity and transient excess voltage. All floating bus terminals during High Z State must be held HIGH or LOW. Figure 1: Logic Diagram
DESCRIPTION The 74VCX1632245 is a dual supply low voltage CMOS 16-BIT BUS TRANSCEIVER fabricated with sub-micron silicon gate and five-layer metal wiring C2MOS technology. Designed for use as an interface between a 3.3V bus and a 2.5V or 1.8V bus in a mixed 3.3V/1.8V,3.3V/2.5V and 2.5V/ 1.8V supply systems, it achieves high speed operation while maintaining the CMOS low power dissipation. This IC is intended for two-way asynchronous communication between data buses and the direction of data transmission is determined by nDIR inputs. The enable inputs nG can be used to disable the device so that the buses are effectively
March 2005
n = 1, 2 Rev. 14
1/18
74VCX1632245
Figure 2: Input And Output Equivalent Circuit
Table 2: Pin Description
TFBGA54 PIN A3 J3 A6, B5, B6, C5, C6, D5, D6, E5 E6, F5, F6, G5, G6, H5, H6, J6 A1, B2, B1, C2, C1, D2, D1, E2 E1, F2, F1, G2, G1, H2, H1, J1 J4 A4 D3, D4, E3, E4, F3, F4 A2, A5, B3, B4, H3, H4, J2, J5 C4, G4 C3, G3 TFBGA42 PIN N B3 F3 A4, A5, A6, B5, B6, C5, C6, D5 D6, E5, E6, F5, F6, G4, G5, G6 A3, A2, A1, B2, B1, C2, C1, D2 D1, E2, E1, F2, F1, G3, G2, G1 F4 B4 C3, C4, E3, E4 D4 D3 TSSOP PIN N 1 24 47, 46, 44, 43, 41, 40, 38, 37 36, 35, 33, 32, 30, 29, 27, 26 2, 3, 5, 6, 8, 9, 11, 12 13, 14, 16, 17, 19, 20, 22, 23 25 48 4, 10, 15, 21, 28, 34, 39, 45 42, 31 7, 18 SYMBOL 1DIR 2DIR 1A1, 1A2, 1A3, 1A4, 1A5, 1A6, 1A7, 1A8 2A1, 2A2, 2A3, 2A4, 2A5, 2A6, 2A7, 2A8 1B1, 1B2, 1B3, 1B4, 1B5, 1B6, 1B7, 1B8 2B1, 2B2, 2B3, 2B4, 2B5, 2B6, 2B7, 2B8 G2 G1 GND NC VCCA VCCB NAME AND FUNCTION Directional Controls Directional Controls Data Inputs/Outputs Data Inputs/Outputs Data Inputs/Outputs Data Inputs/Outputs Output Enable Inputs Output Enable Inputs Ground (0V) No Connected Positive Supply Voltage Positive Supply Voltage
2/18
74VCX1632245
Figure 3: Pin Connection (top view for TSSOP, top through view for BGA)
TSSOP TFBGA
TFBGA
Table 3: Truth Table
INPUTS G L L H
X=Don't care; Z=High Impedance
FUNCTION OUTPUT DIR L H X A BUS OUTPUT INPUT Z B BUS INPUT OUTPUT Z A=B B=A Z
3/18
74VCX1632245
Table 4: Absolute Maximum Ratings
Symbol VCCA VCCB VI VI/OA VI/OB VI/OA VI/OB IIK IOK IOA IOB ICCA ICCB Pd Tstg TL Supply Voltage Supply Voltage DC Input Voltage DC I/O Voltage (Output disabled) DC I/O Voltage (Output disabled) DC I/O Voltage DC I/O Voltage DC Input Diode Current DC Output Diode Current DC Output Current DC Output Current DC VCC or Ground Current DC VCC or Ground Current Power Dissipation Storage Temperature Lead Temperature (10 sec) Parameter Value -0.5 to +4.6 -0.5 to +4.6 -0.5 to +4.6 -0.5 to +4.6 -0.5 to +4.6 -0.5 to VCCA + 0.5 -0.5 to VCCB + 0.5 - 20 - 50 50 50 100 100 400 -65 to +150 260 Unit V V V V V V V mA mA mA mA mA mA mW C C
Absolute Maximum Ratings are those value beyond which damage to the device may occur. Functional operation under these conditions is not implied
Table 5: Recommended Operating Conditions
Symbol VCCA VCCB VI VI/OA VI/OB Top dt/dv Supply Voltage Supply Voltage Input Voltage (Dir, G) I/O Voltage I/O Voltage Operating Temperature Input Rise and Fall Time (note 1) Parameter Value 2.3 to 3.6 1.65 to VCCA 0 to VCCB 0 to VCCA 0 to VCCB -40 to 85 0 to 10 Unit V V V V V C ns/V
1) VI from 0.8V to 2.0V at VCC =3.0V
4/18
74VCX1632245
Table 6: DC Specification For VCCA
Test Condition Symbol Parameter VCCB VCCA (V ) (V) 1.8 1.8 2.5 1.8 1.8 2.5 2.3 2.3 1.65 1.65 VOLA Low Level Output Voltage 2.3 2.3 1.65 1.65 IIA IOZA Input Leakage Current High Impedance Output Leakage Current Power Off Leakage Current 2.7 2.7 2.5 3.3 3.3 2.5 3.3 3.3 3.0 3.0 3.0 2.3 3.0 3.0 3.0 2.3 3.6 3.6 IO=-100A IO=-8mA IO=-8mA IO=-6mA IO=100A IO=8mA IO=8mA IO=6mA VI = VCC or GND VIA = GND or 3.6V VIB = VIHB or VILB G = VCCB VIA = GND to 3.6V VIB = GND to 3.6V G, Dir = GND to 3.6V VIA =VCCA or GND VIB =VCCB or GND VIA =VCCA - 0.6V VIB =VCCB or GND TA = 25 C Min. 1.6 2.0 2.0 0.7 0.8 0.8 2.8 2.4 2.4 1.8 0.2 0.55 0.55 0.40 0.5 1.0 2.8 2.4 2.4 1.8 0.2 0.55 0.55 0.40 5 10 A A V V Typ. Max. Value -40 to 85 C Min. 1.6 2.0 2.0 0.7 0.8 0.8 Max. V Unit
V I HA
High Level Input Voltage (An) (*) Low Level Input Voltage (An) (*) High Level Output Voltage
VILA
V
VOHA
IOFF
0
0
1.0
10
A
ICCtA
Quiescent Supply Current Maximum Quiescent Supply Current / Input (An)
ICCtA
1.95 1.95 2.7 2.7 1.95 1.95
3.6 2.7 3.6 3.6 3.6 2.7
2
20
A
0.75
mA
(*) VCC range = 3.30.3; 2.50.2V; 1.80.15V
5/18
74VCX1632245
Table 7: DC Specification For VCCB
Test Condition Symbol Parameter VCCB VCCA (V ) (V) 1.8 1.8 2.5 VILB Low Level Input Voltage (Bn, Dir, G) (*) High Level Output Voltage 1.8 1.8 2.5 VOHB 2.3 2.3 1.65 1.65 VOLB Low Level Output Voltage 2.3 2.3 1.65 1.65 IIB IOZB Input Leakage Current High Impedance Output Leakage Current Quiescent Supply Current 2.7 2.7 2.5 3.3 3.3 2.5 3.3 3.3 3.0 3.0 3.0 2.3 3.0 3.0 3.0 2.3 3.6 3.6 IO=-100A IO=-18mA IO=-6mA IO=-6mA IO=100A IO=18mA IO=6mA IO=6mA VI = VCC or GND VIA = VIHA or VILA VIB = GND or 2.7V G = VCCB VIA =VCCA or GND VIB =VCCB or GND Dir or G=VCCB or GND VIB =VCCB - 0.6V VIA =VCCA or GND 2.1 1.7 1.25 1.25 0.2 0.60 0.30 0.30 0.5 1.0 TA = 25 C Min. 0.65VCCB 0.65VCCB 1.6 0.35VCCB 0.35VCCB 0.7 2.1 1.7 1.25 1.25 0.2 0.60 0.30 0.30 5 10 A A V V Typ. Max. Value -40 to 85 C Min. 0.65VCCB 0.65VCCB 1.6 0.35VCCB 0.35VCCB 0.7 V V Max. Unit
V I HB
High Level Input Voltage (Bn, Dir, G) (*)
ICCtB
1.95 1.95 2.7 2.7 1.95 1.95
3.6 2.7 3.6 3.6 3.6 2.7
2
20
A
ICCtB
Maximum Quiescent Supply Current / Input (Bn, DIR, G)
0.75
mA
(*) VCC range = 3.30.3; 2.50.2V; 1.80.15V
6/18
74VCX1632245
Table 8: Dynamic Switching Characteristics
Test Condition Symbol Parameter V CCB (V) 1.8 1.8 2.5 1.8 1.8 2.5 1.8 1.8 2.5 1.8 1.8 2.5 1.8 1.8 2.5 1.8 1.8 2.5 VCCA (V ) 2.5 3.3 3.3 2.5 3.3 3.3 2.5 3.3 3.3 2.5 3.3 3.3 2.5 3.3 3.3 2.5 3.3 3.3 CL =30pF VIL =0V VIH =VCC CL =30pF VIL =0V VIH =VCC CL =30pF VIL =0V VIH =VCC CL =30pF VIL =0V VIH =VCC CL =30pF VIL =0V VIH =VCC CL =30pF VIL =0V VIH =VCC Value TA = 25 C Min. Typ. 0.25 0.35 0.35 0.25 0.25 0.6 -0.25 -0.35 -0.35 -0.25 -0.25 -0.6 2.1 2.6 2.6 1.7 1.7 2.0 Max. -40 to 85 C Min. Max. V Unit
VOLPA
Dynamic Low Level Quiet An Output Dynamic Low Level Quiet Bn Output Dynamic Low Level Quiet An Output Dynamic Low Level Quiet Bn Output Dynamic High Level Quiet An Output Dynamic High Level Quiet Bn Output
VOLPB
V
VOLVA
V
VOLVB
V
VOHVA
V
VOHVB
V
7/18
74VCX1632245
Table 9: AC Electrical Characteristics
Test Condition Symbol Parameter V CCB (V) VCCA (V ) 2.5 0.2 3.3 0.3 3.3 0.3 2.5 0.2 3.3 0.3 3.3 0.3 2.5 0.2 3.3 0.3 3.3 0.3 2.5 0.2 3.3 0.3 3.3 0.3 2.5 0.2 3.3 0.3 3.3 0.3 2.5 0.2 3.3 0.3 3.3 0.3 2.5 0.2 3.3 0.3 3.3 0.3 CL = 30 pF RL = 500 CL = 30 pF RL = 500 CL = 30 pF RL = 500 CL = 30 pF RL = 500 CL = 30 pF RL = 500 CL = 30 pF RL = 500 CL = 30 pF RL = 500 Value -40 to 85 C Min. 1.0 1.0 1.0 1.0 1.0 1.0 1.0 1.0 1.0 1.0 1.0 1.0 1.0 1.0 1.0 1.0 1.0 1.0 Max. 5.8 6.2 4.4 5.5 5.1 4.0 5.3 5.1 4.0 8.3 8.2 4.6 5.2 5.6 4.8 4.6 4.5 4.4 0.5 0.5 0.75 ns Unit
tPLH tPHL
tPLH tPHL
tPZL tPZH
tPZL tPZH
tPLZ tPHZ
tPLZ tPHZ
tOSLH tOSHL
Propagation Delay Time 1.8 0.15 An to Bn 1.8 0.15 2.5 0.2 Propagation Delay Time 1.8 0.15 Bn to An 1.8 0.15 2.5 0.2 1.8 0.15 Output Enable Time G to An 1.8 0.15 2.5 0.2 1.8 0.15 Output Enable Time G to Bn 1.8 0.15 2.5 0.2 1.8 0.15 Output Disable Time G to An 1.8 0.15 2.5 0.2 1.8 0.15 Output Disable Time G to Bn 1.8 0.15 2.5 0.2 Output To Output Skew 1.8 0.15 Time (note1, 2) 1.8 0.15 2.5 0.2
ns
ns
ns
ns
ns
ns
1) Skew is defined as the absolute value of the difference between the actual propagation delay for any two outputs of the same device switching in the same direction, either HIGH or LOW (tOSLH = | tPLHm - tPLHn| , tOSHL = | tPHLm - tPHLn| 2) Parameter guaranteed by design
Table 10: Capacitance Characteristics
Test Condition Symbol Parameter VCCB VCCA (V) (V) open 2.5 2.5 1.8 open 3.3 3.3 3.3 f=10MHz Value TA = 25 C Min. Typ. 5 6 28 28 Max. -40 to 85 C Min. Max. pF pF pF pF Unit
CINB CI/O CPD
Input Capacitance Input/Output Capacitance Power Dissipation Capacitance
1) CPD is defined as the value of the IC's internal equivalent capacitance which is calculated from the operating current consumption without load. (Refer to Test Circuit). Average current can be obtained by the following equation. ICC(opr) = CPD x VCC x fIN + ICC/16 (per circuit)
8/18
74VCX1632245
Figure 4: Test Circuit
TEST tPLH, tPHL tPZL, tPLZ (VCC = 3.0 to 3.6V) tPZL, tPLZ (VCC = 2.3 to 2.7V or VCC = 1.65 to 1.95V) tPZH, tPHZ
CL = 30pF or equivalent (includes jig and probe capacitance) RL = R1 = 500 or equivalent RT = ZOUT of pulse generator (typically 50)
SWITCH Open 6V 2VCC GND
Table 11: Waveform Symbol Value
Symbol 3.0 to 3.6V VIH VM VX VY VCC 1.5V VOL +0.3V VOL -0.3V VCC 2.3 to 2.7V VCC VCC/2 VOL +0.15V VOL -0.15V 1.65 to 1.95V VCC VCC/2 VOL +0.15V VOL -0.15V
9/18
74VCX1632245
Figure 5: Waveform - Propagation Delay (f=1MHz; 50% duty cycle)
Figure 6: Waveform - Output Enable And Disable Time (f=1MHz; 50% duty cycle)
10/18
74VCX1632245
TSSOP48 MECHANICAL DATA
mm. DIM. MIN. A A1 A2 b c D E E1 e K L 0 0.45 6.0 0.5 BSC 8 0.75 0 0.018 0.17 0.09 12.4 8.1 BSC 6.2 0.236 0.0197 BSC 8 0.030 0.05 0.9 0.27 0.20 12.6 0.0067 0.0035 0.488 0.318 BSC 0.244 TYP M AX. 1.2 0.15 0.002 0.035 0.011 0.0079 0.496 MIN. TYP. M AX . 0.047 0.006 inch
A
A2 A1 b e K c L E
D
E1
PIN 1 IDENTIFICATION
1
7065588D
11/18
74VCX1632245
TFBGA54 MECHANICAL DATA
mm. DIM. MIN. A A1 A2 B D D1 E E1 e SE 5.4 0.25 0.78 0.35 7.9 6.4 5.5 4 0.8 0.4 5.6 212.6 0.4 0.86 0.45 8.1 TYP M AX. 1.2 9.8 30.7 13.7 311.0 252.0 216.5 157.5 31.5 15.7 220.5 15.7 33.8 17.7 318.9 MIN. TYP. M AX . 47.2 mils
7390143/C
12/18
74VCX1632245
TFBGA42 MECHANICAL DATA
mm. DIM. MIN. A A1 A2 b D D1 E E1 e SE 3.4 0.78 0.25 3.9 0.30 4.0 3 3.5 2.5 0.5 0.25 3.6 133.9 1.0 TYP 1.1 M AX. 1.16 0.25 0.86 0.35 4.1 30.7 9.8 153.5 11.8 157.5 118.1 137.8 98.4 19.7 9.8 141.7 MIN. 39.4 TYP. 43.3 M AX . 45.7 9.8 33.9 13.8 161.4 mils
7513237/A
13/18
74VCX1632245
Tape & Reel TSSOP48 MECHANICAL DATA
mm. DIM. MIN. A C D N T Ao Bo Ko Po P 8.7 13.1 1.5 3.9 11.9 12.8 20.2 60 30.4 8.9 13.3 1.7 4.1 12.1 0.343 0.516 0.059 0.153 0.468 TYP MAX. 330 13.2 0.504 0.795 2.362 1.197 0.350 0.524 0.067 0.161 0.476 MIN. TYP. MAX. 12.99 2 0.519 inch
14/18
74VCX1632245
Tape & Reel TFBGA42 MECHANICAL DATA
mm. DIM. MIN. A C D N T Ao Bo Ko Po P 3.9 7.9 3.8 4.3 1.05 4.1 8.1 0.153 0.311 12.8 20.2 60 14.4 0.149 0.169 0.041 0.161 0.319 TYP M AX. 330 13.2 0.504 0.795 2.362 0.567 MIN. TYP. M AX . 12.992 0.519 inch
15/18
74VCX1632245
Tape & Reel TFBGA54 MECHANICAL DATA
mm. DIM. MIN. A C D N T Ao Bo Ko Po P 3.9 7.9 6.1 8.6 1.8 4.1 8.1 0.153 0.311 12.8 20.2 60 22.4 0.240 0.339 0.071 0.161 0.319 TYP M AX. 330 13.2 0.504 0.795 2.362 0.882 MIN. TYP. M AX . 12.992 0.519 inch
16/18
74VCX1632245
Table 12: Revision History
Date 18-May-2004 01-Sep-2004 16-Mar-2005 Revision 12 13 14 Description of Changes TFBGA42 Reel Modified on page 15. TL on table 4 and VCCB on table 5: values changed. Add Features ==> Max Data Rates.
17/18
74VCX1632245
Information furnished is believed to be accurate and reliable. However, STMicroelectronics assumes no responsibility for the consequences of use of such information nor for any infringement of patents or other rights of third parties which may result from its use. No license is granted by implication or otherwise under any patent or patent rights of STMicroelectronics. Specifications mentioned in this publication are subject to change without notice. This publication supersedes and replaces all information previously supplied. STMicroelectronics products are not authorized for use as critical components in life support devices or systems without express written approval of STMicroelectronics. The ST logo is a registered trademark of STMicroelectronics All other names are the property of their respective owners 2005 STMicroelectronics - All Rights Reserved STMicroelectronics group of companies Australia - Belgium - Brazil - Canada - China - Czech Republic - Finland - France - Germany - Hong Kong - India - Israel - Italy - Japan Malaysia - Malta - Morocco - Singapore - Spain - Sweden - Switzerland - United Kingdom - United States of America www.st.com
18/18
|