About ST
Products
Applications
Support
Buy
News & Events
ST Worldwide
Contact Us
Login
Datasheets
|
Transistors
|
Transistors, Power Bipolar
|
Low Voltage - High Performance
Medium current, high performance, low voltage PNP transistor
Datasheet
Format:
(126 kb)
or
(4 kb)
Last Updated: 25/01/2008
Pages: 6
Related Information
Additional Information: STx749, STx790A and STx888 PNP Bipolar Transistors For Battery Power Management
Power Bipolar Transistors Product Page
Raw Ascii Text
- (
Hide
)
(Unformatted textual content of the document used by search engines)
STN749
MEDIUM CURRENT, HIGH PERFORMANCE, LOW VOLTAGE PNP TRANSISTOR
O rd e r i n g Code STN749
s
Marking N749
s s s
s
VERY LOW COLLECTOR TO EMITTER SATURATION VOLTAGE DC CURRENT GAIN, hFE > 100 3 A CONTINUOUS COLLECTOR CURRENT SOT-223 PLASTIC PACKAGE FOR SURFACE MOUNTING CIRCUITS AVAILABLE IN TAPE AND REEL PACKING
2
1
SOT-223
2
3
APPLICATIONS POWER MANAGEMENT IN PORTABLE EQUIPMENT s VOLTAGE REGULATION IN BIAS SUPPLY CIRCUITS s SWITCHING REGULATOR IN BATTERY CHARGER APPLICATIONS s HEAVY LOAD DRIVER
s
INTERNAL SCHEMATIC DIAGRAM
DESCRIPTION The device is manufactured in low voltage PNP Planar Technology by using a "Base Island" layout. The resulting Transistor shows exceptional high gain performance coupled with very low saturation voltage.
ABSOLUTE MAXIMUM RATINGS
Symbol VC BO VC EO VEBO IC I CM P tot Tstg Tj Parameter C o ll e c t o r -B a s e Voltage (I E = 0) C o ll e c t o r -E m i t t e r Voltage (I B = 0) Em it t e r -B a s e Voltage (I C = 0) C o ll e c t o r Current C o ll e c t o r Peak Current (t p < 5 ms) T o t a l Dissipation at T a m b = 25 o C St o r a g e Temperature M a x . Operating Junction Temperature Value -35 -25 -5 -3 -6 1.6 - 6 5 to 150 150 Unit V V V A A W
o o
C C
March 2003
1/6
STN749
THERMAL DATA
R t hj-a mb · T h e r m a l Resistance Junction-Ambient
2
Max
78
o
C/W
· Device mounted on a PCB area of 1 cm .
ELECTRICAL CHARACTERISTICS (Tcase = 25 oC unless otherwise specified)
Symbol IC BO IEBO Pa ra m e te r C o l l e c t o r Cut-off C u r r e n t (I E = 0) E m i t t e r Cut-off Current ( I C = 0) T e s t Conditions V C B = -30 V V C B = -30 V V E B = -4 V I C = -10 mA -25 T j = 100 o C Min. Typ. Ma x. -100 -1 0 -100 Unit nA A nA V
V ( B R) C E O C o l l e c t o r- E m i t te r B r e a k d o w n Voltage (I B = 0) V ( B R)C B O C o l l e c t o r- B a s e B r e a k d o w n Voltage (I E = 0) E m i t t e r- B a s e B r e a k d o w n Voltage ( I C = 0) C o l l e c t o r- E m i t te r S a t u r a t io n Voltage B a s e - E m i tt e r S a t u r a t io n Voltage B a s e - E m i tt e r Turn-On Voltage D C Current Gain
I C = -100 A
-35
V
V (BR )EBO
I E = -100 A
-5
V
V C E(s at ) V B E (s at ) V BE(on) hFE
I C = -1A I C = -3A I C = -1 A I C = -1 A IC IC IC IC = = = = -50 mA -1 A -2 A -6 A
I B = -100 mA I B = -300 mA I B = -100 mA V C E = -2 V V C E = -2 V V C E = -2 V V C E = -2 V V C E = -2V 70 100 75 15
-0 .3 -0 .6 -1 . 2 5 -1
V V V V
30 0
Pulsed: Pulse duration = 300 s, duty cycle 1.5 %
2/6
STN749
DC Current Gain DC Current Gain
Collector-Emitter Saturation Voltage
Base-Emitter Saturation Voltage
Switching Times Resistive Load
Switching Times Resistive Load
3/6
STN749
Figure 1: Resistive Load Switching Test Circuit.
1 ) Fast electronic switch 2 ) Non-inductive Resistor
4/6
STN749
SOT-223 MECHANICAL DATA
mm MIN. A B B1 c D e e1 E H V A1 0.02 3.30 6.70 0.60 2.90 0.24 6.30 0.70 3.00 0.26 6.50 2.30 4.60 3.50 7.00 3.70 7.30 10o 0.130 0.264 TYP. MAX. 1.80 0.80 3.10 0.32 6.70 0.024 0.114 0.009 0.248 0.027 0.118 0.010 0.256 0.090 0.181 0.138 0.276 0.146 0.287 10o MIN. i nch TYP. MAX. 0.071 0.031 0.122 0.013 0.264
DIM.
P008B
5/6
STN749
Information furnished is believed to be accurate and reliable. However, STMicroelectronics assumes no responsibility for the consequences of use of such information nor for any infringement of patents or other rights of third parties which may result from its use. No license is granted by implication or otherwise under any patent or patent rights of STMicroelectronics. Specification mentioned in this publication are subject to change without notice. This publication supersedes and replaces all information previously supplied. STMicroelectronics products are not authorized for use as critical components in life support devices or systems without express written approval of STMicroelectronics. The ST logo is a trademark of STMicroelectronics 2003 STMicroelectronics Printed in Italy All Rights Reserved STMicroelectronics GROUP OF COMPANIES Australia - Brazil - Canada - China - Finland - France - Germany - Hong Kong - India - Israel - Italy - Japan - Malaysia - Malta - Morocco Singapore - Spain - Sweden - Switzerland - United Kingdom - United States. http://www.st.com
6/6
Document Number: 9304