PD54003L
RF POWER TRANSISTORS The LdmoST PLASTIC FAMILY
ADVANCED DATA
N-CHAN NEL ENHANCEMENT-MODE LATERAL MOSFETs
· EXC ELLENT THERMAL STABILITY · COMMON SOURCE CONFIGURATION · POUT = 3 W WITH 20 dB gain @ 500 MHz · NEW LEADLESS PLASTIC PACKAGE · ESD PROTECTION · SUPPLIED IN TAPE & REEL OF 3K UNITS
ORDER CODE PD54003L PowerFLATTM(5x5)
DESCRIPTION The PD54003L is a common source N-Channel, enhancement-mode lateral Field-Effect RF power transistor. It is designed for high gain, broad band commercial and industrial applications. It operates at 7 V in common source mode at frequencies of up to 1 GHz. PD54003L boasts the excellent gain, linearity and reliability of STH1LV latest LDMOS technology mounted in the innovative leadless SMD plastic package, PowerFLATTM. PD54003L's superior linearity performance makes it an ideal solution for portable radio.
ABSOLUTE MAXIMUM RATINGS (TCASE = 25 C)
Symbol Parameter Value 25 -0.5 to +15 4 19.5 150 -65 to +150 Unit V V A W C C
bs O
ID Tj
V(BR)DSS V GS
let o
ro P e
du
(s) ct
so Ob -
te le
PIN CONNECTION
ro P
uc d
BRANDING 54003
s) t(
TOP VIEW
Drain-Source Voltage Gate-Source Voltage Drain Current Power Dissipation (@ Tc = 70C)
PDISS TSTG
Max. Operating Junction Temperature Storage Temperature
THERMAL DATA
Rth(j-c) Junction -Case Thermal Resistance 4.1 C/W
May, 29 2003
1/8
PD54003L
ELECTRICAL SPECIFICATION (TCASE = 25 C) STATIC (Per Section)
Symbol IDSS IGSS VGS(Q) VDS(ON) gFS CISS CO S S CRSS VGS = 0 V VGS = 20 V VDS = 10 V VGS = 10 V VDS = 10 V VGS = 0 V VGS = 0 V VGS = 0 V Test Conditions VDS = 25 V VDS = 0 V ID = 50 mA ID = 0.5 A ID = 3.2 A VDS = 7.5 V VDS = 7.5 V VDS = 7.5 V f = 1 MHz f = 1 MHz f = 1 MHz 2.0 0.13 TBD 54 43 4.0 Min. Typ. Max. 1 1 5.0 0.16 Unit A A V V mho pF pF pF
DYN AMIC
Symbol POUT GPS D Load mismatch VDD = 7.5 V VDD = 7.5 V VDD = 7.5 V Test Conditions IDQ = 50 mA IDQ = 50 mA IDQ = 50 mA P O UT = 3 W P O UT = 3 W P O UT = 3 W f = 500 MHz f = 500 MHz f = 500 MHz f = 500 MHz Min. 3 16 50 Typ. Max.
20 55
VDD = 9.5 V IDQ = 50 mA ALL PHASE ANGLES
20:1
Typical Input Impedance
G
bs O
ESD PROTECTION CHARACTERISTICS
Test Conditions Class 2 M3 Human Body Model Machine Model
let o
od Pr e
ct u
Zin
(s)
so Ob Z DL S
D
te le
ro P
uc d
s) t(
W %
Unit
dB
VSWR
Typical Drain Load Impedance
SC13140
MOISTURE SENSITIVITY LEVEL
Test Methodology J-STD-020B Rating MSL 3
2/8
PD54003L
TYPIC AL PERFORMANCE Capacitance Vs Supply Voltage
1000
Output Power Vs Input Power
5
4
100 C (pF)
f = 500 MHz
Ciss
Coss
Pout (W)
Crs s
3
2
10
1 Vds = 7.5 V Idq= 50 mA
1 0 2 4 6 8 Vds (V) 10 12 14 16
0 0 5 10 15 20 25 30 35 40 45 50 55 60 Pin (mW)
Power Gain Vs Output Power
26 24 22 20 18 16 Gp (dB) 14 12 10 8 6 4 2 0 0 1 2 Pout (W) 3 Vds = 7.5 V Idq = 50 mA f = 500 MHz
Efficiency Vs Output Power
80 70 60 50
Output Power Vs Bias Current
4
O
Pout (W)
bs
3 2 1
let o
Pr e
du o
ct
4
(s)
so Ob 40 30 20 10 0 0
te le
1
ro P
uc d
s) t(
f = 500 MHz
Nd (%)
Vds = 7.5 V Idq = 50 mA
5
2 P out (W)
3
4
5
f = 500 MHz
Vds = 7.5 V Pin= 15 dBm 0 0 50 100 150 200 250 Idq (mA) 300 350 400 450 500
3/8
PD54003L
TYPIC AL PERFORMANCE Efficiency Vs Bias Current
70
Output Power Vs Supply Voltage
8 7
60
6
Nd (%) 50 f = 500 MHz
40
Pout (W)
5 4 3
30
2
20 Vds = 7.5 V Pin= 15 dBm 10 0 50 100 150 200 250 Idq (mA) 300 350 400 450 500
1 0 5 6 7 Vds (V) 8
Idq = 50 mA Pin = 15 dBm f = 500 MHz
9
10
Output Power Vs Gate-Source Voltage
4 Pin = 15 dBm Vdd = 7.5 V f = 500 MHz 3
2
1
0 0.0 0 .5 1.0 1.5 Vgs (V)
bs O
let o
Pr e
du o
2.0
(s) ct
2.5
so Ob -
te le
ro P
uc d
s) t(
Pout (W)
3.0
4/8
PD54003L
TYPIC AL PERFORMANCE (BROAD BAND) Power Gain Vs Frequency
20 18 16 14 Gp (dB)
Nd (%) 50
Efficiency Vs Frequency
70
60
12 10 8 6 4 2 0 460 470 480 490 500 f (MHz) 510 520 530 540 Vds = 7.5 V Idq = 50 mA Pout= 3 W
40
30
20 Vds = 7.5 V Iqd = 50 mA Pout = 3 W 460 470 480 490 500 f (MHz) 510 520 530 540
10
0
Return Loss Vs Frequency
0
-5
RL (dB)
-10
-15
-20
-25 460 470 480 490 500 f (MHz)
bs O
let o
Pr e
du o
510
520
(s) ct
Vds = 7.5 V Idq = 50 mA Pout = 3 W 530
so Ob -
te le
ro P
uc d
s) t(
540
5/8
PD54003L
TAPE & REEL DIMENSIONS
mm MIN. Ao Bo Ko 5.15 5.15 1.0 TYP. 5.25 5.25 1.1 MAX 5.35 5.35 1.2
bs O
let o
Pr e
du o
(s) ct
so Ob -
te le
ro P
uc d
s) t(
6/8
PD54003L PowerFLATTM MECHANICAL DATA
DIM .
A A1 A3 AA b c D d E E2 e f g h 2.49 0.15 0.43 0.64 mm MIN. TYP. 0.90 0.02 0.24 0.25 0.51 0.71 5.00 0.30 5.00 2.57 1.27 3.37 0.74 0.21 2.64 0.098 0.35 0.58 0.79 0.006 0.017 0.025 MAX 1.00 0.05 MIN. Inch TYP. 0.035 0.001 0.009 0.01 0.020 0.028 0.197 0.011 0.197 0.101 0.050 0.132 0.03 0.008 0.104 0.014 0.023 0.031 MAX 0.039 0.002
bs O
let o
Pr e
du o
(s) ct
so Ob -
te le
ro P
uc d
s) t(
7/8
PD54003L
bs O
Information furnished is believed to be accurate and reliable. However, STMicroelectronics assumes no responsibility for the consequences of use of such information nor for any infringement of patents or other rights of third parties which may result from its use. No license is granted by implication or otherwise under any patent or patent rights of STMicroelectronics. Specifications mentioned in this publication are subject to change without notice. This publication supersedes and replaces all information previously supplied. STMicroelectronics products are not authorized for use as critical components in life support devices or systems without express written approval of STMicroelectronics. The ST logo is registered trademark of STMicroelectronics 2003 STMicroelectronics - All Rights Reserved All other names are the property of their respective owners. STMicroelectronics GROUP OF COMPANIES Australia - Brazil - Canada - China - Finland - France - Germany - Hong Kong - India - Israel - Italy - Japan Malaysia - Malta - Morocco - Singapore - Spain - Sweden - Switzerland - United Kingdom - U.S.A. h ttp://www.st.com
let o
Pr e
du o
(s) ct
so Ob -
te le
ro P
uc d
s) t(
8/8
|