74LVCZ161284A
LOW VOLTAGE HIGH SPEED IEEE1284 TRANSCEIVER WITH ERROR-FREE POWER-UP
I I
I
I
I
I
I
I
I
I
I
H IGH SPEED: tPD = 9ns (MAX.) at VCC = 3V LOW POWER DISSIPATION: ICC=20A (MAX) at VCC=3.6V TA=85C TTL COMPATIBLE INPUTS VIH=2V (MIN) VIL=0.8(MAX) OPERATING VOLTAGE RANGE: VCC(OPR) = 3.0V to 3.6V A PORT HAVE STANDARD 4mA TOTEM POLE OUTPUT B PORT HIGH DRIVE SOURCE/SINK CAPABILITY OF 14mA AUTO POWER-UP FEATURE TO PREVENT PRINTER ERRORS SUPPORT IEEE STD 1284-I (LEVEL 1 TYPE) AND IEEE STD 1284-II (LEVEL 2 TYPE) FOR BIDIRECTIONAL PARALLEL COMMUNICATIONS BETWEEN PERSONAL COMPUTER ANT PRINTING PERIPHERALS TRANSLATION CAPABILITY ALLOW OUTPUTS ON CABLE SIDE TO INTERFACE WITH 5V SIGNAL PULL-U P RESISTOR INTEGRATED ON ALL OPEN-DRAIN OUTPUT ELIMINATE THE NEED FOR DISCRETE RESISTOR R EPLACE THE FUNCTION OF TWO 74LVC1284 DEVICES
TSSOP
ORDER CODES
PACKAGE TSSOP T UBE T&R 74LVCZ161284ATTR
PIN CONNECTION
DESCRIPTION The 74LVCZ161284A contains eight high speed non inverting bidirectional buffers and eleven control/status non-inverting buffers with open drain outputs fabricated in silicon gate C2MOS technology. It's intended to provide a standard signaling method for a bi-direction parallel peripheral in an Extended Capabilities Port Mode (ECP). The HD (Active HIGH) input pin enables the Cable port to switch from Open Drain to a high drive totem pole output, capable of sourcing 14mA on all thirteen buffer and 84mA on PERI LOGIC OUTPUT buffer. The DIR input determines the direction of data flow on the bidirectional buffers. DIR (Active HIGH) enables data flow from A port to B port. DIR (Active LOW) enables data flow from B port to A port. The Y output (Y9-Y13) stay in the high state after power-on until an associated input A9-A13) goes high. When an associated input goes high, all Y outputs are active, and non
July 2005 1/12
74LVCZ161284A
inverting signals of the associated inputs are driven through Y outputs. This special feature prevents printer system errors caused by deasserting the BUSY signal in the cable at LOGIC DIAGRAM p ow e r - o n . It is available in the commercial temperature ran ge.
NOTE A: NOTE B: NOTE C:
The PMOS transistors prevent backdriving current from the signal pins to VCC/CABLE when VCC/CABLE is open or at GND. The PMOS transistor is turned off when the associated driver is in the low state. The PMOS transistor prevents backdriving current from the signal pins to VCC/CABLE when VCC/CABLE is open or at GND. Active input detection circuit forces Y9-Y13 to the low state after power-on until one of the A9-A13 goes high. See below.
AC TIVE INPUT DETECTION CIRCUIT
2/12
74LVCZ161284A
PIN DESCRIPTION
PIN N 1 2, 3, 4, 5, 6 8, 9, 11, 12, 13, 14, 16, 17 19 20, 21, 22, 23 24 25 29, 28, 27, 26 30 41, 40, 38, 37, 36, 35, 33, 32 47, 46, 45, 44, 43 48 10, 15, 34, 39 7, 18 31, 42 SY MBO L HD A9 to A13 A1 to A8 PLI A14 to A17 HLO HLI C14 to C17 PLO B1 to B8 Y9 to Y13 DIR G ND VCC VCC/CABLE NAME AND FUNCTION High Drive Enable Input Side A Input Side A Input or Output Peripheral Logic Input Side A Output Host Logic Output Host Logic Input Side Cable Output Peripheral Logic Output Side Cable Input or Output Side Cable Output Direction Control Input Ground (0V) Positive Supply Voltage Cable Power Supply
TRUTH TABLE
INPUT OUTPUT DIR L L H H HD L H L H B1-B8 Data to A1-A8 A9-A13 Data to Y9-Y13 C14-C17 Data to A14-A17 A1-A8 Data to B1-B8 A9-A13 Data to Y9-Y13 C14-C17 Data to A14-A17 Y9-Y13 and PLO Open Drain Y9-Y13 and PLO Totem Pole B1-B8 Y9-Y13 and PLO Open Drain B1-B8 Y9-Y13 and PLO Totem Pole OUTPUT
3/12
74LVCZ161284A
AB SOLUTE MAXIMUM RATINGS
Symbol VCC VCCcable VIA VIB VIBp VOA VOB VOBp IIK IOK IO Supply Voltage Cable Supply Voltage (must be VCC) DC Input Voltage A1-A13, PLIN, DIR, HDIN DC Input Voltage B1-B8, C14-C17, HLIN DC Input Voltage B1-B8, C14-C17, HLIN (40ns transient) DC Output Voltage A1-A8, A14-A17, HLIN DC Output Voltage B1-B8, Y9-Y13, PLIN DC Output Voltage B1-B8, Y9-Y13, PLIN (40ns transient) DC Input Diode Current DIR, HD A9-A13, PLIN C14-C17 DC Output Diode Current DC Output Current A1-A8, A14-A17, HLIN B1-B8, Y9-Y13, PLIN A1-A8, HLIN B1-B8, Y9-Y13 PLO = LOW PLO = HIGH ICC or IGND DC VCC or Ground Current per Supply Pin Storage Temperature Tstg TL Lead Temperature (10 sec) Parameter Value -0.5 to +4.6 -0.5 to +7.0 -0.5 to +VCC + 0.5 -0.5 to +5.5 -2 to +7 -0.5 to +VCC + 0.5 -0.5 to +5.5 -2 to +7 - 20 50 - 50 25 50 84 -5 0 200 -65 to +150 300 mA C C mA Unit V V V V V V V V mA mA
Absolute Maximum Rating are those value beyond which damage to the device may occur. Functional operation under these condition is not implied
RECOMMENDED OPERATING CONDITIONS
Symbol VCC VCCcable VI VO Top Supply Voltage Cable Supply Voltage Input Voltage Open Drain Output Voltage Operating Temperature Parameter Value 3.0 to 3.6 3.0 to 5.5 0 to VCC 0 to 5.5 -40 to 85 Unit V V V V C
4/12
74LVCZ161284A
DC SPECIFICATIONS
Test Condition Symbol Parameter V CC (V) VCCcable (V) Value -40 to 85 C Min. 2 2.3 3.0 to 3.6 3.0 to 5.5 2.6 0.8 0.8 1.6 3.0 3.0 3.0 3.0 3.15 3.0 3.0 3.0 3.0 3.0 3.0 3.6 3.6 All input except B or C ICC IOZ Quiescent Supply Current High Impedance Output Leakage Current Power Off Leakage Current Input Hysteresis Bn A1-A8 Open Drain Y Output B, Y output (to GND) B, Y output (to VCC) An, Bn, PLIN, DIR, HD Cn HLIN B1-B8, Y9-Y13 B1-B8, Y9-Y13, C14-C17 3.6 3.6 3.6 3.6 3.6 3.6 0 0 3.3 3.3 3.3 3.3 3.3 3.0 3.0 3.0 4.5 3.15 3.0 3.0 3.0 4.5 3.0 4.5 3.6 3.6 5.0 5.0 5.0 3.6 5.0 3.6 5.0 5.0 5.0 5.0 5.0 5.0 5.0 VB = VOH VB = VOH IO=-50A IO=-4mA IO=-14mA IO=-14mA IO=-500A IO=50A IO=4mA IO=14mA IO=14mA IO=84mA IO=84mA VI = VCC VI=GND (Pull-up res) VI = VCC or GND VI = VCC IO=0 VI=GND (12xPull-up) VO = VCC VO=GND (Pull-up res) VO = VCC or GND VO=GND (Pull-up res) VI or VO = 0 to 7V VI or VO = 0 to 7V 0.4 0.8 0.2 30 1150 55 1650 V 2.8 2.4 2.0 2.23 3.1 0.2 0.4 0.8 0.77 0.95 0.90 50 -3 .5 1 0.8 45 20 -3 .5 20 -3 .5 100 10 A mA A mA A mA A mA A A V V V V Max. Unit
VIH
High Level Input Voltage
An, Bn, PLIN, DIR, HD Cn HLIN An, Bn, PLIN, DIR, HD Cn HLIN
VIL
Low Level Input Voltage
VOH
High Level An, HL Output Voltage Bn, Yn Bn, Yn PL
V OL
Low Level An, HL Output Voltage Bn, Yn Bn, Yn PL PL
II
Input Current
Cn
IOFF
Vhys
ZO RP
Output Impedance Pull-up Resistance
5/12
74LVCZ161284A
AC ELECTRICAL CHARACTERISTICS
Test Condition Symbol Parameter V CC (V) VCCcable (V) RL=500 CL=50pF 3.0 to 3.6 3.0 to 5.5 RL=500 CL=50pF RL=500 CL=50pF RL=500 CL=50pF 3.0 to 3.6 3.0 to 3.6 3.0 to 3.6 3.0 to 3.6 3.0 to 5.5 3.0 to 5.5 3.0 to 5.5 3.0 to 5.5 RL=500 CL=50pF RL=500 CL=50pF RL=500 CL=50pF RL=500 CL=50pF RL=500 CL=50pF RL=500 CL=50pF RPULL-UP=500 CL=50pF Value -40 to 85 C Min. 1 1 1 1 1 1 1 1 1 1 Max. 7.5 9.0 7.0 11.0 12 8.5 8.5 8.5 8.5 120 ns ns ns ns ns ns ns ns ns ns Unit
tPLH t P HL
Propagation Delay Time
A1-A8 to B1-B8, A9-A13 to Y9-Y13 B1-B8 to A1-A8, C14-C17 to A14-A17 PLIN to PLOUT HLIN to HLOUT DIR to A HD to Bn, Y9-Y13 DIR to A DIR to A HD to Bn, Y9-Y13
tPZH tPZL tPLZ tPHZ tr tf
Enable Delay Time Disable Delay Time
Rise and Fall Time B1-B8, Y9-Y13 Open Drain Output To Output Skew Time (note1, 2)
tOSLH tOSHL
1
2
ns
1) Skew is defined as the absolute value of the difference between the actual propagation delay for any two outputs of the same device switching in the same direction, either HIGH or LOW (tOSLH = | tPLHm - tPLHn|, tOSH L = | tPHLm - tPHLn| 2) Parameter guaranteed by design
CA PACITA NCE CHARACTERISTICS
Test Condition Symbol Parameter V CC (V ) VCC/CABLE (V) Value TA = 25 C Min. Typ. 4 6 Max. pF pF Unit
CIN
Control Input Capacitance (HD, DIR, A9-A13, C14-C17, PLIN, HLIN) I/O Pin Capacitance
Open 3.3
Open 5.0
CI/O
6/12
74LVCZ161284A
TEST CIRCUIT
TEST tPHL (A1-A8 to B1-B8, A9-A13 to Y9-Y13, PLHIN to PLH) (see waveform 2) tPLH (A1-A8 to B1-B8, A9-A13 to Y9-Y13, PLHIN to PLH, HD to B1-B8, Y9-Y13, PLH) (see waveform 2) tPHL, tPLH (B1-B8 to A1-A8, C14-C17 to A14-A17, HLHIN to HLH) (see waveform 3) tr, tf (A1-A8 to B1-B8, A9-A13 to Y9-Y13) (see waveform 2) tPLZ (DIR to A1-A8) (see waveform 5) tPHZ (DIR to A1-A8) (see waveform 5) tPZL (DIR to A1-A8) (see waveform 4) tPZH (DIR to A1-A8) (see waveform 4) tPLZ (DIR to B1-B8) (see waveform 5) tPHZ (DIR to B1-B8) (see waveform 5)
CL = 50 pF or equivalent (includes jig and probe capacitance) RL = R1 = 500 or equivalent RT = ZOUT of pulse generator (typically 50)
S1 Open Open Open Open 6V Open 1.4V 4.4V 6V Open
S2 VCC GND GND VCC GND GND GND GND GND GND
S3 VCC GND GND GND GND GND GND GND GND GND
W AVEFORM 1: ERROR-FREE CIRCUIT TIMING CHART (f=1MHz; 50% duty cycle)
7/12
74LVCZ161284A
W AVEFORM 2: PROPAGATION DELAY INPUT An TO OUTPUT (f=1MHz; 50% duty cycle)
WAVEFORM 3: PROPAGATION DELAY INPUT Bn TO OUTPUT (f=1MHz; 50% duty cycle)
VMO = 50%VCC
8/12
74LVCZ161284A
W AVEFORM 4: DATA TO OUTPUT ENABLE AND DISABLE TIME (f=1MHz; 50% duty cycle)
WAVEFORM 5: DIR TO OUTPUT ENABLE AND DISABLE TIME (f=1MHz; 50% duty cycle)
9/12
74LVCZ161284A
TSSOP48 MECHANICAL DATA
mm. DIM. MIN. A A1 A2 b c D E E1 e K L 0 0.45 6.0 0.5 BSC 8 0.75 0 0.018 0.17 0.09 12.4 8.1 BSC 6.2 0.236 0.0197 BSC 8 0.030 0.05 0.9 0.27 0.20 12.6 0.0067 0.0035 0.488 0.318 BSC 0.244 TYP M AX. 1.2 0.15 0.002 0.035 0.011 0.0079 0.496 MIN. TYP. M AX . 0.047 0.006 inch
A
A2 A1 b e K c L E
D
E1
PIN 1 IDENTIFICATION
1
7065588D
10/12
74LVCZ161284A
Tape & Reel TSSOP48 MECHANICAL DATA
mm. DIM. MIN. A C D N T Ao Bo Ko Po P 8.7 13.1 1.5 3.9 11.9 12.8 20.2 60 30.4 8.9 13.3 1.7 4.1 12.1 0.343 0.516 0.059 0.153 0.468 TYP MAX. 330 13.2 0.504 0.795 2.362 1.197 0.350 0.524 0.067 0.161 0.476 MIN. TYP. MAX. 12.99 2 0.519 inch
11/12
74LVCZ161284A
Information furnished is believed to be accurate and reliable. However, STMicroelectronics assumes no responsibility for the consequences of use of such information nor for any infringement of patents or other rights of third parties which may result from its use. No license is granted by implication or otherwise under any patent or patent rights of STMicroelectronics. Specifications mentioned in this publication are subject to change without notice. This publication supersedes and replaces all information previously supplied. STMicroelectronics products are not authorized for use as critical components in life support devices or systems without express written approval of STMicroelectronics. The ST logo is a registered trademark of STMicroelectronics All other names are the property of their respective owners 2005 STMicroelectronics - All Rights Reserved STMicroelectronics group of companies Australia - Belgium - Brazil - Canada - China - Czech Republic - Finland - France - Germany - Hong Kong - India - Israel - Italy - Japan Malaysia - Malta - Morocco - Singapore - Spain - Sweden - Switzerland - United Kingdom - United States of America www.st.com
12/12
|