Company
ST Home | Product Brochures & Selectors

Product Brochures & Selectors

Computer & Peripherals
FLSPEARBA0408Flyer

 Applications:

  - Computer & Peripherals

Order code: FLSPEARBA0408

SPEAr® BASIC

Powerful, customizable ARM-based system-on-chip, with large connectivity IP portfolio and memory interfaces

FLOONGSON1007Flyer

 Applications:

  - Computer & Peripherals

Order code: FLOONGSON1007

Low power 64-bit CPU

1GHz, power-efficient, MIPS-based CPU for affordable computing, thin clients and web appliances

FLSABRE0707

 Applications:

  - Computer & Peripherals

Order code: FLSABRE0707

S.A.B.Re

Configurable and customizable mixed-signal IC for motion and power management in multiple applications

FLSPEARHE0407Flyer

 Applications:

  - Computer & Peripherals

Order code: FLSPEARHE0407

SPEAr™ Head600

Powerful, customizable, ARM-based system-on-chip with large connectivity IP portfolio and memory interfaces

FLSPEARPL0407Flyer

 Applications:

  - Computer & Peripherals

Order code: FLSPEARPL0407

SPEAr™ Plus600

Powerful, customizable, dual ARM-based system-on-chip with large connectivity IP portfolio and memory interfaces

FOLDCAMERA0207Flyer

 Applications:

  - Communications
  - Computer & Peripherals
  - Consumer

 Application Specific:

  - Automotive
  - Displays
  - Home Video
  - Imaging

Order code: FOLDCAMERA0207

Camera solutions

Technology for you

FL82290306Flyer

 Applications:

  - Computer & Peripherals

Order code: FL82290306

L8229

Dual DMOS, Full-Bridge Stepper/DC motor driver solution

FLHDD1206Flyer

 Applications:

  - Computer & Peripherals

Order code: FLHDD1206

Smart solutions for hard disk drive applications

ST full portfolio of IP for hard disk drive manufacturers

FLVS65221206Flyer

 Applications:

  - Computer & Peripherals
  - Consumer

 Application Specific:

  - Home Video
  - Imaging

Order code: FLVS65221206

The first truly “plug & play” webcam on-a-chip

VS6522 and VQ6522: the ready-to-go solutions for webcams, notebook PCs, ipSTBs, game-consoles