Company
ST Home | Product Brochures & Selectors

Product Brochures & Selectors

Imaging
FLVT536X0608Flyer

 Applications:

  - Communications
  - Consumer

Order code: FLVT536X0608

High-performance, low-cost optical mouse sensors

VT53xx family of optical mouse sensors for wired and wireless laser or LED mice

BRMOBILE0208Brochure

 Applications:

  - Communications

 Application Specific:

  - Audio
  - Communication & Connectivity
  - GPS
  - Mobile Systems

Order code: BRMOBILE0208

Mobile Solution for You

FLVW67540208Flyer

 Applications:

  - Communications
  - Consumer

Order code: FLVW67540208

World’s smallest surface-mount 2-Mp camera

VW6754: UXGA mobile camera module

FLVS67250208Flyer

 Applications:

  - Communications
  - Consumer

Order code: FLVS67250208

Low cost and high performance with next generation 2-Mp camera

VS6725: UXGA mobile camera module

FLVD67250208Flyer

 Applications:

  - Communications
  - Consumer

Order code: FLVD67250208

So small, so friendly! 1/5’’ 2-Mp SOC imaging sensor

VD6725: ultra-small, ultra-competitive and ultra-smart with its high-performance image signal processor

FLSTV09860208Flyer

 Applications:

  - Communications
  - Consumer

Order code: FLSTV09860208

New 3-Mp AF module best-in-class size and performance

The STV0986 acts as a complete image-system controller offering support to a wide range of camera modules including SMIA compatible sensors up to 5-Mpixel resolution.

FLVS67241106Flyer

 Applications:

  - Communications
  - Consumer

 Application Specific:

  - Automotive
  - Home Video
  - Mobile Systems

Order code: FLVS67241106

Stunning images from 2 megapixel module

The VS6724 is a UXGA mobile camera module combining small physical size with high-performance lens delivering superb true 2 megapixel optical performance

FOLDCAMERA0207Flyer

 Applications:

  - Communications
  - Computer & Peripherals
  - Consumer

 Application Specific:

  - Automotive
  - Computer & Peripherals
  - Displays
  - Home Video

Order code: FOLDCAMERA0207

Camera solutions

Technology for you

FLVS65250207Flyer

 Applications:

  - Communications

 Application Specific:

  - Mobile Systems

Order code: FLVS65250207

VGA thinnest, reflowable, camera-on-chip

The VS6525 from STMicroelectronics is a VGA CMOS colour digital camera combining ultra-small physical size with excellent imaging performance.

FLEYE1006Flyer

 Applications:

  - Automotive

 Application Specific:

  - Automotive

Order code: FLEYE1006

Driving assistance single camera based System-on-Chip

ST cost-effective and complete highly integrated vision processing applications

FLVS65221206Flyer

 Applications:

  - Computer & Peripherals
  - Consumer

 Application Specific:

  - Computer & Peripherals
  - Home Video

Order code: FLVS65221206

The first truly “plug & play” webcam on-a-chip

VS6522 and VQ6522: the ready-to-go solutions for webcams, notebook PCs, ipSTBs, game-consoles