| Package | Marketing Status | Inputs (SE, MD, QD, FD, MO) | Outputs | Loudness | AC Coupling | Equalizer (Bands) | | | | | | | | | | | | | | | | | | | | | | | |
| 1QD,1SE,1MO,1MD | | 1QD,3SE | | 1SE,1MD | | 1SE,1MD,1QD,1MO | | 1SE,1MO | | 1SE,1MO,2MD | | 2FD,1SE,1MO,2MD | | 2SE, 1QD, 1MO | | 2SE,1MD | | 2SE,1QD,1FD,1MD | | 2SE,1QD,1MO | | 3 SE | | 3MO,1QD,3SE | | 3SE | | 3SE,1MD,1FD | | 3SE,1MO | | 3SE,1QD | | 3SE,1QD,1MO | | 4MO,1SE,2MD,2QD | | 4SE | | 4SE,1MO,1FD | | SE,MD,QD,FD |
| | Hide Columns | | Show Columns | | | | | | | | Action
| | Order
| | |
| TDA7303 |  | SO28 | Active | audio processor with loudness | 3SE | - | Yes | Yes | 2 | | TDA7313N |  | SO28 | Active | Audio Processor with Loudness | 3 SE | 4 | Yes | Yes | 2 | | TDA7318 |  | SO28 | NRND | Audio Processor | 4SE | 4 | No | Yes | 2 | | TDA7338 |  | SO20 | NRND | Stereo Decoder | - | - | - | - | - | | TDA7342 |  | LQFP 32 7x7x1.4 1 | Active | Audio Processor | 2SE, 1QD, 1MO | - | Yes | Yes | 2 | | TDA7342EQ2N |  | LQFP 32 7x7x1.4 1 | Active | Audio Processor | 2SE,1QD,1MO | 4 | Yes | Yes | 2 | | TDA7348 |  | SO28 | NRND | Audio Processor | 3SE,1MO | 4 | Yes | Yes | 2 | | TDA7400D |  | SO28 | NRND | Audio processor with FM Noise Blanker | - | 4 | - | - | - | | TDA7402 |  | TQFP 44 10x10x1.4 1.0 | Active | Audio Processor with Compander | 2FD,1SE,1MO,2MD | 6 | Yes | Yes | 2 | | TDA7403 |  | SO20 | NRND | Basic Signal Processor | 1SE,1MO | 4 | Yes | No | 2 | | TDA7404 |  | SO28 | Active | Car Radio Signal Processor | 3SE,1QD,1MO | 6 | Yes | Yes | 2 | | TDA7405 |  | TQFP 44 10x10x1.4 1.0 | NRND | Car Radio Signal Processor | 2FD,1SE,1MO,2MD | 6 | No | Yes | 2 | | TDA7406 |  | TQFP 44 10x10x1.4 1.0 | NRND | Car Radio Signal Processor with Equalizer | 3MO,1QD,3SE | 4 | Yes | Yes | 7 | | TDA7407 |  | SO28; TQFP 44 10x10x1.4 1.0 | NRND | Advanced Car Signal Processor | 1SE,1MO,2MD | - | No | - | 3 | | TDA7409 |  | SO20 | Active | Audio Processor | 4SE | 4 | Yes | No | 2 | | TDA7410ND |  | SO20 | NRND | Signal Processor | - | - | Yes | No | - | | TDA7415CB |  | TQFP 64 10x10x1.4 1 | Active | Car radio multimedia signal processor | - | - | - | - | - | | TDA7416 |  | TQFP 44 10x10x1.4 1.0 | Active | Car Radio signal Processor with spectrum analyzer | 1QD,3SE | - | Yes | Yes | 7 | | TDA7417 |  | LQFP 32 7x7x1.4 1 | Active | Audio Processor | 2SE,1QD,1FD,1MD | - | Yes | Yes | 3 | | TDA7419 |  | SO28 | Active | 3Band Car Audio processor | 3SE,1QD | - | Yes | Yes | 3 | | TDA7432 |  | SO20 | NRND | Basic Function Audio Processor | 1SE,1MD | - | Yes | No | 2 | | TDA7433 |  | SO20 | NRND | Basic Function Audio Processor | 2SE,1MD | - | No | No | 2 | | TDA7437N |  | TQFP 44 10x10x1.4 1.0 | NRND | Audio Processor | 4SE,1MO,1FD | 4 | Yes | Yes | 3 | | TDA7460ND |  | SO20 | NRND | Audio Processor | 1QD,1SE,1MO,1MD | - | Yes | No | 2 | | TDA7461 |  | SO28 | NRND | Audio Processor | 1SE,1MD,1QD,1MO | - | Yes | Yes | 2 | | TDA7462 |  | SO28 | NRND | Audio Processor with Compander | 3SE,1MD,1FD | - | Yes | Yes | 2 | | TDA7501 |  | TQFP 44 10x10x1.4 1.0 | NRND | Line-Driver for Digital Car Entertainment Signal Processor | 4MO,1SE,2MD,2QD | 6 | No | No | 2 | | TDA7502 |  | TQFP 44 10x10x1.4 1.0 | NRND | In car Remote Amplifier DSP | - | - | - | - | - | | TDA7505 |  | TQFP 100 14x14x1.4 1 | Active | Car radio dsp for advanced signal processing | - | - | - | - | - | | TDA7719 |  | TSSOP 28 BODY 4.4 PITCH 0.65 | Active | 3 BAND CAR AUDIO PROCESSOR | SE,MD,QD,FD | - | Yes | - | 3 |
| Parameter Name | Description | | Package | A free-form text description of the package type. | | Marketing Status | The current status of a product: Preview: Product proposal has been announced. Evaluation: The period in which customer samples become available. Active: Product is in volume production., NRND: Not Recommended for New Design, Product is fully available to support existing customers but is not recommended for new designs. | | General Description | A free-form description of a component. | | Inputs (SE, MD, QD, FD, MO) | List of source audio | | Outputs | Number of mono outputs for each power amplifier not including the subwoofer. | | Loudness | Whether or not the AP has a loudness control. | | AC Coupling | Yes if the function is available | | Equalizer (Bands) | Number of equalizer bands |
|
|
|