Section
Interactive Design-In Start Page

Audio Power Amplifiers Simulator

This section contains interactive simulators for ST Audio Power Amplifiers that simplify the Design-In phase of the products.
The user inputs: Supply Voltage, Distortion, Loads, HeatSink Thermal Resistance and other optional Parameters. Pressing the <Calculate> button the Amplifier behavior is simulated.
Notes:
  •  JavaScript support in the browser must be enabled!
  •  Set the default printer from this page for printing the results; you can't do it late
Click on the desired device to launch the simulator.
TDA7265 2x25W STEREO AMPLIFIER
TDA7266 2x7W DUAL BRIDGE AMPLIFIER
TDA7266M 7W MONO BRIDGE AMPLIFIER
TDA7269 2x10W STEREO AMPLIFIER
TDA7269A 2×14W STEREO AMPLIFIER
TDA7294 100W D-MOS MONO AMPLIFIER
TDA7295 80W D-MOS MONO AMPLIFIER
TDA7296 60W D-MOS MONO AMPLIFIER
TDA7375 2x35W DUAL/QUAD STEREO AMPLIFIER
TDA7376B 2x35W STEREO BRIDGE AMPLIFIER
TDA7382 4×22W QUAD BRIDGE AMPLIFIER
TDA7383 4×30W QUAD BRIDGE AMPLIFIER
TDA7384A 4×35W QUAD BRIDGE AMPLIFIER
TDA7385 4×30W QUAD BRIDGE AMPLIFIER
TDA7386 4×40W QUAD BRIDGE AMPLIFIER
TDA7391 35W BRIDGE AMPLIFIER
TDA7396 45W BRIDGE AMPLIFIER
TDA7454 4×35W HI-EFFICIENCY QUAD BRIDGE AMPLIFIER
TDA7480 10W MONO CLASS-D AMPLIFIER
TDA7481 18W MONO CLASS-D
TDA7482 25W MONO CLASS-D
TDA7490 25W STEREO CLASS-D
TDA7560 4×45W QUAD BRIDGE
TDA7561 4x35W QUAD BRIDGE AMPLIFIER + I2C & DIAGNOSTIC
TDA7562 4x35W QUAD BRIDGE AMPLIFIER + I2C & DIAGNOSTIC
TDA7563 4x40W HI-EFF. QUAD BRIDGE AMPLIFIER + I2C & DIAGNOSTIC
TDA7575 2x40W DUAL BRIDGE AMPLIFIER + I2C & DIAGNOSTIC