STMicroelectronics has developed this simulation tool
for designing flyback converters using L6590x devices. They are monolithic
switching regulators designed in BCD OFF-LINE technology, able to
operate with a wide range input voltage and to deliver up to 15 W
output power. The internal power switch is a lateral power
MOSFET ( typical RDS(on) = 13, V(BR)DSS = 700V
minimum).
The Design is optimized for DCM (Discontinuous Current Mode) operation. |
| Notes: |
- JavaScript support in the browser must be enabled!
- Set the default printer from this page for printing the results;
you can't do it later!
|
| Click on the desired
device to launch the simulator. |
| |
Device |
Description |
Package |
 |
L6590N |
Fully Integrated Power Supply
(without brownout protection but with both primary and secondary
feedback available). |
Minidip |
 |
L6590D |
Fully Integrated Power
Supply
(with brownout protection and both primary and secondary feedback
available) |
SO16W |
 |
L6590AN |
Fully Integrated
Power Supply (with brownout protection and secondary feedback
only) |
Minidip |
|