The Bump Chip Carrier packages are particularly suitable for low pin count applications (from 8 to 64 I/Os) and can optimize RF applications due to the short connection between die bonding pads and bumps.
Thinner than Ultra thin Fine pitch BGA (UFBGA) packages -- 0.8mm versus 1.0mm -- BCC packages are ideal for portable applications. They are developed by ST for specific customer dedicated applications.
|