Company
ST Home | Product Technologies | Advanced Packaging | Thin Fine pitch BGA

Advanced Packaging
Thin Fine pitch BGA

TFBGA - 0.8/0.75/0.5mm pitch  |  Thickness: 1.12mm typ., 1.20mm max.
Thin Fine pitch BGA
 
TFBGA Packages Availability - 0.8mm Pitch Family
6x6 mm 36 balls
36 balls
    
6x9 mm 48 balls
48 balls
    
8x8 mm 64 balls
64 balls
80 balls
80 balls
 
10x10 mm 100 balls
100 balls
120 balls
120 balls
 
12x12 mm
Thermal balls option
4x4 array
132 balls
132 balls
144 balls
144 balls
180 balls
180 balls
15x15 mm
Thermal balls option
5x5 array
208 balls
208 balls
   
 
TFBGA Packages Availability - 0.75mm Pitch Family
7x7 mm 48 balls
48 balls
7x8 mm 48 balls
48 balls
7x12 mm 48 balls
48 balls
 
TFBGA Packages Availability - 0.5mm Pitch Family
5x5 mm 40 balls
40 balls
6x6 mm 56 balls
56 balls
7x7 mm 84 balls
84 balls
8x8 mm 108 balls
108 balls