Company
ST Home | Product Technologies | System-on-Chip | Cores & IPs

Cores & IPs

In an era in which the deep-submicron process technology allows to implement a real System On Chip, ST gives the customer the possibility to produce large volumes with a very short time to market, by offering a wide portfolio of CORES that can be easily integrated in an ASIC product.

ST's extensive IP portforlio containing a large base of proprietary IPs is extended:

by partner's IPs
third party licensed IPs
by IPs obtained by acquisitions
Cores & IPs

Beyond the list here below, a richer set of IPs available for reuse is published in the IP On Line corporate catalog. Related accessibility by ST strategic partners can be considered. For more detail contact your ST account executive.
 
Processors
ST7 (8 bits)
8051 microcontroller (8 bits)
ST20 (32 bits)
ST40-C200 (32-bit SH4 RISC)
ARM7TDMI (32 bits)
ARM720
ARM940
ARM920
ARM922
ARM946
ARM926
Arm peripherals
 
Peripherals
General Multichannel DMA Controller
3 Channels Counter-Timer
4 Channels DMA Controller
8 Channels Programmable Interrupt Controller
CRT Controller
Memory controller for external SDRAM
Parallel Peripheral Interface
Ultra Low Power Real Time Clock
SRAM/ROM External memory Interface
General Purpose External Memory Interface
 
Data Processing
DSP D950
MM DSP
FFT/IFFT/Fast Convolver
FIR Filter
RRS COmb Filter
 
Communications
SONET / SDH 155/622 Mbps
55M/622M ATM SAR
ATM UTOPIA Master/Slave
Ethernet 10/100 MAC
Ethernet 10/100 PHY
Ethernet Gigabit PHY
XAUI Transceiver
STBus
 
Miscellaneaous
Async Serial Controller
Crystal Oscillator
DES Encryption
FISP Bus
Bus Interface: I2C, SPDIF, SPI
IEEE 1149.15 Test Access Port
IEEE 1284 Host Parallel Port
IEEE 1394 Port
LVDS
PCI 33/66MHz
PCMCIA Card Interface
Phase Aligner
Pulse Density Modulator
Synchronous Serial Controller
UART
USART
USB
 
PLL
Clock Insertion
PLL: From 13MHz to 2.4GHz
 
Converters
14bit ADC
ADC (6, 8, 10, 12 bits)
DAC (8, 10, 12 bits)
Triple video DAC (10 bits)
 
Audio
2nd Order sigma-delta Codec (16 bits)
2nd Order sigma-delta Dual DAC (16 bits)
3rd Order sigma-delta Dual ADC (18 bits)
3rd Order sigma-delta Dual DAC (20 bits)
Mixer
Filters: antialliasing, smoothing
Low noise voltage reference
Microphone low noise Amplifier
4 to 32 Ohm Speakers and/or Head Phone Amplifiers
 
Energy Management
Low Drop Out (LDO) Amplifiers
Low Noise Voltage Reference
DC-DC Converter (up and/or down)
 
RF
Low Noise Amplifiers (LNA) up to 2GHz
Up and Down Mixers
Frequency Synthesizer with integrated PLL
I/Q Modulator (ASK/FSK)
Pre-Power Amplifier
Power Amplifier
 
ARM peripherals
APB wrapped Pulse Width Modulator
APB wrapped Smart Card Interface
ASB bus to APB bus (AMBA) bridge
External Memory Interface from ASB bus to external static
General Purpose IO (GPIO) wrapped on APB
General Purpose Timer connected to APB bus
Interrupt Controller for ARM7TDMI
SPS2 6K*8 and 2K*8 Interface connected to ASB, including BIST
Watchdog Timer connected to APB bus