Company
ST Home | Product Technologies | System-on-Chip | RF Semiconductor Libraries and IPs

RF Semiconductor Libraries and IPs

ST offers a portfolio of RF IP cells to address most transceiver functions in all major wireless communications standards -- GSM, IS95, IS136 and W-CDMA standards. These cells are aimed at accelerating RF IC developments and are designed for integration into RF IC's on ST's RF technologies.

IP listed here consists of major functional blocks intended for integration in full custom system-on-chip devices. Though each design is internally complete some further development work is required to embed these IP blocks into a physical chip.

 
Prescalers
IPs Standard
2GHz prescaler 64/65
4GHz prescaler 32/33
2GHz Prescalar 32/33
4GHz Prescalar 64/65
 
Integrate PLL's
IPs Standard
VHF PLL's with integrated VCO TDMA
Rx VHF PLL CDMA
 
LNA's
IPs Standard
1GHz LNA PDC
Dual band LNA CDMA
 
Rx Mixers
IPs Standard
Rx mixer PDC
 
TX Mixer, Drivers & Preamplifers
IPs Standard
2 GHz Tx Mixer/Driver TDMA
 
The RF cells here are all available. A wider range of cells, including some destined for W-CDMA is under development.