Company
ST Home | Product Technologies | System-on-Chip | USB2 PHY (480Mbps) Microcell

USB2 PHY (480Mbps) Microcell

Validation chip for HCMOS8D macrocell
-
0.18µm; 1.8/3.3V; 5.7m²
-
macrocell size: 550µm x 1400µm
Contains:
-
PHY macrocell, UTMI compliant
-
12MHz oscillator (external crystal)
-
PLL generating 60MHz clock with suitable jitter characteristics
Macrocell compliant with USB2 spec (HS, FS, LS) for “host” and “device”
Power consumption (macro): 0.1W;
<0.5mW in suspend mode
64 TQFP test-chip
Testability through BIST, JTAG and ATPG
Characterization board available
USB2 PHY (480Mbps) Microcell