![]() | ||
|
| ||
STMicroelectronics Reduces Costs for NorDig-Compliant Set-Top Boxes
| ||
This new COFDM (Coded Orthogonal Frequency-Division Multiplexing) demodulator connects seamlessly to ST’s industry-standard OMEGA back-end devices to create highly cost-effective chipsets for this price-sensitive market, and is fully compliant with the latest NorDig Unified 1.0.2 standard. NorDig is a cooperative organization of Nordic TV and telecom companies developing a common and open strategy for the introduction of digital television in the Nordic countries (Denmark, Finland, Iceland, Norway and Sweden), and the NorDig Unified specification is now seen as a standard for the whole of Europe, alongside EBU DVB-T (Digital Video Broadcasting Terrestrial). The STV0362 has an operating power consumption of less than 250mW (typical), making it ideal for portable DVB-T applications, in addition to its main use in NorDig-compliant STBs and iDTV (Integrated Digital TV) sets. The power and cost saving breakthrough results from the use of ST’s advanced CMOS090 design platform, which is based on 90nm CMOS process technology. The chip’s ultra-compact 7 x 7mm 64-pin TQFP package supports the miniaturization requirements of many emerging product families. Its small size and low cost allow it to be used as an add-on ‘commodity’ feature in other TV-related platforms such as satellite and IPTV (TV over broadband) set-top boxes, DVD players and recorders, and in portable TV sets and DVRs (Digital Video Recorders). It provides outstanding adjacent and co-channel rejection capability, with on-chip digital channel filters, and supports 2K, 4K and 8K FFT length. Other integrated features include 6MHz, 7MHz and 8MHz channel bandwidth; digital carrier, timing and symbol recovery loops; TPS decoding; and hierarchical capability. Terrestrial services face additional challenges compared to satellite and cable networks, Demodulators have to cope with ‘dirty’ signals due to multi-path echoes from surrounding buildings and moving objects, and with similar effects in single-frequency transmitter networks. The STV0362 can manage signals containing such echoes by synchronizing up to 260 microseconds outside the guard interval. Doppler shifted signals, seen in mobile applications or where an echo is received from a moving object, are detected and processed in accordance with NorDig requirements, using adaptive channel correction in both time and frequency. Samples of the STV0362 in the TQFP64x64 package will be available during the first quarter of 2006, with volume production planned for June 2006. Pricing is around $3 in quantities of 200,000 per year.
About ST’s Home, Personal, Communication Group (HPC)
* InStat - MPEG Video ICs: The Buzz Around MPEG-4 AVC - June 2005 (Report number IN0501839MI)
|
| ||||||||||||||||||||
| |||||||||||||||||||||