![]() | ||
|
| ||
STMicroelectronics Introduces 16-Mbit Page-Erasable Serial Flash with 4 Kbyte Sectors for PC BIOS Applications
| ||
The use of a four-wire high-speed serial interface rather than a parallel memory bus delivers dramatic savings in board space and costs, needing a smaller package and fewer pins. The memory is organized as 32 sectors. Each sector contains 256 pages and each page is 256 bytes wide. Moreover, each sector is divided into 16 subsectors of 16 pages. The memory can be written or programmed 1 to 256 bytes at a time, using the Page Write or Page Program instructions. It can be erased a page at a time, a subsector at a time, a sector at a time, or as a whole using the Bulk Erase instruction. The fine Erase and Program granularity makes it ideal for storage of BIOS parameters. The memory offers enhanced protection features to prevent accidental programming or erasure. The memory can be Write Protected by either hardware or software using mixed volatile and non-volatile protection features, depending on the application needs. The protection granularity is of either 64-Kbytes (sector granularity) or 4-Kbytes (subsector granularity inside sector 0 and sector 31). The M25PE16 operates on a single supply voltage of 2.7V to 3.6V and is specified for the ‑40 to +85 degrees C operating temperature range. It features a 1-microamp deep power-down mode to reduce system power consumption, and includes a JEDEC standard Two-Byte electronic signature for easy device identification. Data retention is specified as greater than 20 years, with more than 100,000 Erase/Program cycles per sector. Samples of the M25PE16, in S08W and the very thin MLP8, 5mm x 6mm, RoHS-compliant ECOPACK® packages, are available now, with volume production planned for January 2007. Pricing is $1.20 in quantities of 100,000. Click here for the high-resolution photo ECOPACK® is a registered trademark of STMicroelectronics * Web-Feet Research, Inc. Report: CS700MS-26, March 2005: “2005 Non-Volatile Memory Market Shares by Vendor
|
| ||||||||||||||||||||
| |||||||||||||||||||||