![]() | ||
|
| ||
STMicroelectronics Extends ESBT® Voltage Rating for Low-Loss SMPS Design in Three-Phase Applications
| ||
The STC03DE220HV is the first in a new family of ESBTs from ST rated for 2200V breakdown voltage, allowing designers to use a single-switch flyback topology in universal-input converters operating from 90V AC to 690V AC. ST’s full range of ESBTs now allows designers to build quasi-resonant converters up to 250W, using a common hardware platform with a suitable controller such as the L6565.
Using ESBT technology, the STC03DE220HV betters standard bipolar transistors as well as high-voltage MOSFETs by combining low on-state losses with the traditional MOSFET advantages of high switching frequency and easy gate-driver design. The STC03DE220HV achieves an equivalent on-resistance of 0.33 Ohm, from the collector to source, while also operating at up to 150kHz to enable small filter components. In addition the total die size is smaller than for a high-voltage MOSFET of similar rating*,delivering an inherent cost saving. The ESBT’s square Safe Operating Area (SOA) also simplifies design and ensures rugged performance throughout a wide range of conditions. The STC03DE220HV is in full production, and available at $3.50 in quantities over 1000 pieces. Further information is available at www.st.com/esbt Click here for the high-resolution photo
|
| ||||||||||||||||||||
| |||||||||||||||||||||